Power measurement with TwinCAT
TwinCAT Power Functions are a set of modules in TwinCAT that can be used to implement various applications in the field of power measurement. They provide solutions for power supply systems in the form of software modules for 3-phase AC systems. The overall system has a modular and adaptable architecture, and the pre-built drivers make it ready for immediate use. No programming or compilation is required.
TF8330 TwinCAT Power Collector: Provides software blocks for programming power measurement applications. The modules offer a standardized interface for all terminals in the EL34xx series. Parameters such as the transformer ratio and frequency range can be configured automatically. Interfaces for the latest transmission protocols – such as MQTT, HTTP REST, and OPC UA – are implemented.
TF8350 TwinCAT Power Technologies: This feature provides software blocks for programming in-depth diagnostics for electrical power measurement based on the EL37x3. What’s more, it offers the same standardized interface as the TF8330. Real-time optimized calculations of the RMS values, frequency, harmonics, distortions, etc., are continuously provided in a cycle of 1 ms. Advanced frequency determination methods and an instant Clarke/Park transformation are included.
In combination with the EL3783 and EL6689, the TF8350 can be used to implement a phasor measurement unit that enables time-synchronous and precise phase measurement in distribution and supply grids in accordance with IEC 60255-118-1.
TF8360 TwinCAT Power Control: Provides software blocks for implementing a power plant controller. This is required for all power-generating systems in order to meet the grid requirements. And it meets the standards of the individual European countries, e.g., VDE-AR-N 4110/4120 in Germany.
The relevant software modules include:
- a reactive power controller for voltage stabilization
- active power control for frequency stability
- fault ride through capability