IrrotaKiinnitäSulje

Translatory servomotors | Tabular product overview

AL8000

AL8000

Overall width
W2 (50 mm) W4 (80 mm) W6 (130 mm)
Peak force
≤ 500 N AL8021
Fmax = 120 N, Imax = 7.3 A, vmax = 12 m/s
AL8041
Fmax = 230 N, Imax = 7.2 A, vmax = 7 m/s
AL8022
Fmax = 240 N, Imax = 7.3 A, vmax = 12 m/s
AL8042
Fmax = 460 N, Imax = 7.2 A, vmax = 7 m/s
AL8024
Fmax = 480 N, Imax = 12 A, vmax = 12 m/s
> 500…1500 N AL8026
Fmax = 720 N, Imax = 12 A, vmax = 10 m/s
AL8043
Fmax = 690 N, Imax = 7.2/12 A, vmax = 3.5/7 m/s
AL8044
Fmax = 920 N, Imax = 7.2/15 A, vmax = 3.5/7 m/s
AL8045
Fmax = 1150 N, Imax = 12/24 A, vmax = 3.5/7 m/s
AL8046
Fmax = 1380 N, Imax = 12/24 A, vmax = 3.5/7 m/s
> 1500 N AL8048
Fmax = 1840 N, Imax = 15/29 A, vmax = 3.5/7 m/s
AL8064
Fmax = 1800 N, Imax = 12/24 A, vmax = 3/6 m/s
AL8065
Fmax = 2250 N, Imax = 15/24 A, vmax = 3/6 m/s
AL8066
Fmax = 2700 N, Imax = 18/42 A, vmax = 3/6 m/s
AL806A
Fmax = 4500 N, Imax = 24/72 A, vmax = 3/6 m/s
AL806B
Fmax = 4950 N, Imax = 29 A, vmax = 3 m/s
AL806F
Fmax = 6750 N, Imax = 42/100 A, vmax = 3/6 m/s


AL8100

AL8100

Overall width
W2 (50 mm)
Peak force
≤ 500 N AL8121
Fmax = 100 N, Imax = 5.6…9.0 A, vmax = 2.5…4.5 m/s
AL8122
Fmax = 170…220 N, Imax = 5.6…32 A, vmax = 1.3…6 m/s
AL8124
Fmax = 440 N, Imax = 16…32 A, vmax = 1.7…3.5 m/s
> 500…1500 N AL8126
Fmax = 650 N, Imax = 32 A, vmax = 2.3 m/s


AA3000

AA3000

Flange code
58 mm 75 mm 110 mm
Peak force
3125…6250 N AA3023
Fc = 700/1400 N
6250…12500 N AA3033
Fc = 1850/3700 N
12500…25000 N AA3053
Fc = 3200/6400 N


AA3100

AA3100

Flange code
58 mm 75 mm
Peak force
2650…5300 N AA3123
Fc = 650/1300 N
6000…12,000 N AA3133
Fc = 1400/2800 N


AA2500

AA2500

Continuous force
≥ 300 N
Peak force
> 500…1500 N AA2518
Fp = 1050 N, Ip = 15 A, Fc = 300 N


TExxxx | TwinCAT 3 Engineering

TExxxx | TwinCAT 3 Engineering

Operating system Engineering/Runtime
TwinCAT 3 Motion Designer TE5910
Windows 7, Windows 10 Engineering
TwinCAT 3 Drive Manager 2 TE5950
Windows 7, Windows 10 Engineering
TwinCAT Drive Manager TC Drive Manager
Windows 7, Windows 10 -
TwinCAT 3 Bode Plot Base TE1320
Windows 7, Windows 10 Engineering, Runtime
TwinCAT 3 Autotuning TE5960
Windows 10 Engineering
TwinCAT 3 Cogging Compensation for linear motors TE5920
Windows 7, Windows 10, TwinCAT/BSD Engineering
TwinCAT 3 Cogging Compensation Runtime TF5920
Windows 7, Windows 10, TwinCAT/BSD Engineering, Runtime