IrrotaKiinnitäSulje

AG2400 | High-end planetary gear units with output flange

AG2400

AG2400

Design
straight
Sizes
TP004 AG2400-+TP004S
nominal output torque 26…48 Nm
TP010 AG2400-+TP010S
nominal output torque 77…126 Nm
TP025 AG2400-+TP025S
nominal output torque 169…304 Nm
TP050 AG2400-+TP050S
nominal output torque 316…607 Nm
TP110 AG2400-+TP110S
nominal output torque 861…1408 Nm
TP300 AG2400-+TP300S
nominal output torque 1354…2353 Nm
TP500 AG2400-+TP500S
nominal output torque 2800…4400 Nm