Embedded PCs with an Arm® Cortex® CPU
Our CX82xx and CX9240 Embedded PCs with an Arm® Cortex®-A53 processor are now available and can also be run with a Linux® operating system. Watch this video to find out more about the performance data and plans for future devices with Arm® Cortex® CPUs.
Enormous leap in performance thanks to processor cores in turbo mode
TwinCAT Core Boost can now be used to increase the computing power of individual real-time or user mode cores by up to 50% in order to optimally adapt processor cores to individual requirements.
Embedded PC for building automation
The CX7291 expands the CX7000 series to include a device with a BACnet/IP interface that is ideal for building automation. The embedded PC is equipped with an Arm® Cortex®-A9 single-core processor with 720 MHz.
Embedded PC with PROFINET RT device interface
The CX7293 expands the CX7000 series to include a device with a PROFINET RT device interface. The embedded PC is equipped with an Arm® Cortex®-A9 single-core processor with 720 MHz.

Industrial server for control cabinet installation
The new C6670-0020 industrial server is equipped with two Intel® Xeon® Scalable processors from the 5th generation with up to 32 cores per CPU and a memory of 128 to 1,024 GB DDR5 RAM. This makes it ideal for machine controls with the XPlanar planar motor system.
Handle AI applications with a graphics card in a condensed setup
The high-performance C6043 ultra-compact Industrial PC is equipped with the latest 12th and 13th generation Intel® Core™ processors. What’s more, the C6043 can also be equipped with an NVIDIA® GPU graphics card ex factory.
Cost-effective stand-alone compact controller
The combination of high processing power, integrated multi-functional I/Os and TwinCAT 3 characterizes the CX7000 Embedded PC series. In this video, we present the new features for the mini-PLC.
Powerful Industrial PCs for high-intensity computing applications
This video showcases the innovations from Beckhoff’s IPC world. It highlights the C6040/43 series, powerful graphics cards, TwinCAT Core Boost and and even a use case featuring machine learning and IPC hardware.
Fast and precise surface inspection for smart devices
In its inspection machine for smart devices, Griffyn Robotech, an AI specialist, uses PC-based control from Beckhoff for precise control and product handling. This allows surface defects to be detected with micrometer accuracy in fractions of a second.