IrrotaKiinnitäSulje

EPxxxx | EtherCAT Box, ID switch

EPxxxx | ID switch

EPxxxx | ID switch

4-channel 16-channel
Category/version
Digital input EP1816-0703 New
connector with spring-loaded system, ID switch
Digital combi EP2339-0703 New
connector with spring-loaded system, ID switch
Analog output EP3754-0702 New
±10 V/±20 mA differential inputs, RTD, thermocouple, ID switch


Further product overviews

EP1xxx | Digital input

EP1xxx | Digital input

8-channel 16-channel
Signal
24 V DC
Filter parameterizable 0…100 ms
EP1839-0022
8 x M12, with diagnostics
EP1839-0042
8 x M12, with diagnostics, EtherCAT M12
24 V DC
Filter 3.0 ms
EP1008-0001 Preferred type
8 x M8
EP1008-0002
4 x M12
EP1809-0021 Preferred type
16 x M8
EP1809-0022
8 x M12
EP1008-0022
8 x M12
EP1809-0042
8 x M12, EtherCAT M12
24 V DC
Filter 10 µs
EP1018-0001
8 x M8
EP1018-0002
4 x M12
EP1819-0021
16 x M8
EP1819-0022
8 x M12
EP1819-0005
16 x M8, 4-pin
EP1816-0003
connector with spring-loaded system
EP1816-0703 New
connector with spring-loaded system, ID switch
EP1816-0008
D-sub, 25-pin
EP1816-3008
D-sub, 25-pin, acceleration sensor
EP1816-1008
D-sub, 25-pin, changed pin assignment
EP1859-0042
8 x M12, 8 inputs + 8 outputs, Imax = 0.5 A, EtherCAT M12, 3.0 ms
24 V DC
ground switching
EP1098-0001
8 x M8, ground switching
24 V DC
timestamp
EP1258-0001
8 x M8, 2-channel timestamp
EP1258-0002
4 x M12, 2-channel timestamp
EP1258-0502 New
4 x M12, 8-channel multi-timestamping
24 V DC
counter
EP1518-0002
4 x M12, multi-function input
24 V DC
safe input
EP1908-0002
TwinSAFE, 8 safe inputs
EP1918-0002
TwinSAFE Logic, 8 safe inputs
EP1957-0022
TwinSAFE Logic, 8 safe inputs, 4 safe outputs
Ex i
NAMUR
EPX1058-0022
8 x M12


EP23xx | Digital combi

EP23xx | Digital combi

8-channel 12-channel 16-channel
Signal
24 V DC
inputs + outputs
EP2308-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A, 3.0 ms
EP2308-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A, 3.0 ms
EP1859-0042
8 x M12, 8 inputs + 8 outputs, Imax = 0.5 A, EtherCAT M12, 3.0 ms
EP2318-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A, 10 µs
EP2318-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A, 10 µs
EP2316-0003
8 inputs + 8 outputs, Imax = 0.5 A, connector with spring-loaded system, 10 µs
EP2316-0008
8 inputs + 8 outputs, D-sub, 25-pin, 10 µs
EP2328-0001
8 x M8, 4 inputs + 4 outputs, Imax = 2 A, 3.0 ms
EP2328-0002
4 x M12, 4 inputs + 4 outputs, Imax = 2 A, 3.0 ms
24 V DC
in-/outputs
EP2338-0001 Preferred type
8 x M8, 8 in-/outputs, Imax = 0.5 A, 10 µs
EP2338-0002
4 x M12, 8 in-/outputs, Imax = 0.5 A, 10 µs
EP2339-0021 Preferred type
16 x M8, 16 in-/outputs, Imax = 0.5 A, 3.0 ms
EP2339-0022
8 x M12, 16 in-/outputs, Imax = 0.5 A, 3.0 ms
EP2338-1001
8 x M8, 8 in-/outputs, Imax = 0.5 A, 3.0 ms
EP2338-1002
4 x M12, 8 in-/outputs, Imax = 0.5 A, 3.0 ms
EP2339-0121
16 x M8, 16 in-/outputs, Imax = 0.5 A, 3.0 ms, ground switching
EP2338-2002
4 x M12, 8 in-/outputs, Imax = 0.5 A, 10 µs
EP2349-0021
16 x M8, 16 in-/outputs, Imax = 0.5 A, 10 µs
EP2349-0022
8 x M12, 16 in-/outputs, Imax = 0.5 A, 10 µs
EP2339-0003
16 in-/outputs, Imax = 0.5 A, connector with spring-loaded system, 3.0 ms
EP2339-0703 New
connector with spring-loaded system, ID switch
EP2339-0042
8 x M12, 16 in-/outputs, Imax = 0.5 A, ∑ 16 A, EtherCAT M12, 3.0 ms
24 V DC
safe in-/outputs
EP1957-0022
TwinSAFE Logic, 8 safe inputs, 4 safe outputs


EP3xxx | Analog input

EP3xxx | Analog input

1-channel 2-channel 4-channel 8-channel 16-channel
Signal
±10 V, ±20 mA
Standard signal
EP3162-0002
parameterizable, electrically isolated, single-ended
±10 V, 0/4…20 mA
Standard signal
EP3174-0002 Preferred type
parameterizable, differential inputs
EP3174-0092
parameterizable, differential inputs, TwinSAFE SC
EP3184-0002
parameterizable, single-ended
EP3182-1002
2 analog inputs, parameterizable, single-ended, 2 digital control outputs (sink/source type), 24 V DC, short-circuit proof
EP3184-1002
parameterizable, single-ended, 2 channels per socket
EP4374-0002 Preferred type
2 inputs + 2 outputs, parameterizable
EP4378-1022
4 inputs + 4 outputs, U/I parameterizable per channel, 8 digital I/Os, 24 V DC/3.0 ms
±10 V
Standard signal
EP3162-0002
parameterizable, electrically isolated, single-ended
EP4304-1002
2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs
±20 mA EP4314-1002
2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs
EP3048-0002 New
16 bit, NAMUR NE43
Temperature measurement
Resistance thermometer RTD
EP3204-0002 Preferred type
Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000
Temperature measurement
Thermocouple, mV
EP3314-0002 Preferred type
type J, K, L, B, E, N, R, S, T, U
Measuring bridge
strain gauge
EP3356-0022
24 bit, self-calibration
Acceleration measurement
Position, vibration, Condition monitoring, IEPE
EP3632-0001
16 bit, 50 ksps
EP3751-0160 New
1 x 3 axes
EP3752-0000
2 x 3 axes
EP3751-0260
1 x 3 axes, acceleration/gyroscope
Pressure measuring EP3744-0041
4 pressure inputs -1…1 bar (differential pressure to fifth connection)
EP3744-1041
4 pressure inputs 0…7 bar (differential pressure to fifth connection)
EP3744-2041 New
4 pressure inputs -1…1 bar (differential pressure to fifth connection), high-precision
EP3744-3041 New
4 pressure inputs 0…12 bar (differential pressure to fifth connection)
Multi-function EP3754-0002 New
±10 V/±20 mA differential inputs, RTD, thermocouple
EP3754-0702 New
±10 V/±20 mA differential inputs, RTD, thermocouple, ID switch
Ex i
4…20 mA
EPX3184-0022
4 x M12, single-ended, HART
EPX3158-0022
8 x M12, single-ended
EPX3184-0092 New
4 x M12, single-ended, HART, TwinSAFE SC