IrrotaKiinnitäSulje

Power cables

Available in a diverse range of codings and sizes from M8 to 7/8", our proven power cables provide applications with a reliable power supply. An improved derating performance enables our pre-assembled power cables to withstand elevated temperature requirements. Identical connectors are available with a range of cable cross sections to accommodate all kinds of different conditions and applications. Larger core cross sections make it possible to reduce voltage drops or increase power consumption, for instance. The same application can often give rise to a whole host of different operating and environmental conditions, and Beckhoff cables are available in a range of not only cross sections, but also qualities in order to accommodate this – a key factor in maintaining cable longevity. Whatever an application involves, whether it’s installation with a narrow bending radius within cable trays or ducts, installation in a drag-chain application, or various kinds of dynamics within a robot, Beckhoff’s extensive selection of power cables has the solution. Not only that, but a variety of cabling solutions with a hygienic design are also available for food and beverage applications.

Your selection:
    Loading content ...