EemaldaKinnitaSulge

EPI3xxx | IO-Link box, analog input

The EPI3174 and EPI3188-0022 IO-Link box modules have analog inputs which can be individually parameterized, so that they process signals either in the -10…+10 V or the 0/4…20 mA range.

Your selection:
    • EPI3174-0002 | IO-Link box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

      EPI3174-0002 | IO-Link box, 4-channel analog input, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12

      Product series:
      Fieldbus Box
      Plug:
      4 x M12
      Signal (analog):
      parameterizable
      Channels:
      4
      Signal resolution (analog):
      16 bit
    • EPI3188-0022 | IO-Link box, 8-channel analog input, multi-function, ±10 V, 0/4…±20 mA, 16 bit, single-ended, M12

      EPI3188-0022 | IO-Link box, 8-channel analog input, multi-function, ±10 V, 0/4…±20 mA, 16 bit, single-ended, M12

      Product series:
      Fieldbus Box
      Plug:
      8 x M12
      Signal (analog):
      parameterizable
      Channels:
      8
      Signal resolution (analog):
      16 bit