IE5xxx | Extension Box, position measurement

The IE5009 SSI encoder interface is used for the direct connection of an SSI encoder that is powered via the SSI interface. The IE5109 Fieldbus Box processes differential signals according to the RS422/RS485 standard.

Your selection:
    • IE5009 | Extension Box, 1-channel encoder interface, SSI, M23

      IE5009 | Extension Box, 1-channel encoder interface, SSI, M23

      Product series:
      Fieldbus Box
      Plug:
      M23
      Channels:
      1
      Encoder type:
      SSI
    • IE5109 | Extension Box, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, M23

      IE5109 | Extension Box, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, M23

      Product series:
      Fieldbus Box
      Plug:
      M23
      Channels:
      1
      Encoder type:
      incremental, differential (RS422)