SoltarAdjuntarCerrar
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
Feedback cables

With our feedback lines for permanent installation or highly flexible use in drag-chains and robots, our customers benefit from high-end technology that is made in Germany.

Our feedback lines are used in various feedback systems such as encoders or resolvers. Due to special stranding and lay lengths as well as excellent shielding, the feedback lines ensure reliable signal and data exchange.

Your selection:
    • ZK4000-5100-2xxx | Encoder connection cable 0.25 mm² with M12 plug, drag-chain suitable

      ZK4000-5100-2xxx | Encoder connection cable 0.25 mm² with M12 plug, drag-chain suitable

      Cable type:
      Encoder cable
      Ordering information:
      drag-chain suitable cable, (5 x 0.25 mm²), for AS2000 and AS1000 at EL703x/EL704x/KL253x/KL254x
    • ZK4000-5151-0xxx | Encoder connection cable 0.25 mm² with M12 plug, drag-chain suitable

      ZK4000-5151-0xxx | Encoder connection cable 0.25 mm² with M12 plug, drag-chain suitable

      Cable type:
      Encoder cable
      Ordering information:
      drag-chain suitable cable (5 x 0.25 mm²), for AS2000 and AS1000 at EP704x/EJ704x
    • ZK4000-5152-0xxx | Encoder extension cable 0.25 mm² with M12 plug, drag-chain suitable

      ZK4000-5152-0xxx | Encoder extension cable 0.25 mm² with M12 plug, drag-chain suitable

      Cable type:
      Encoder cable
      Ordering information:
      extension cable for encoder connection cable ZK4000-51xx-xxxx
    • ZK4510-0020-xxxx | Encoder connection cable 0.14 mm² with M23 plug, drag-chain suitable

      ZK4510-0020-xxxx | Encoder connection cable 0.14 mm² with M23 plug, drag-chain suitable

      Cable type:
      Encoder cable
      Corresponding servo drive:
      AX5000
      Ordering information:
      highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,
      min. bending radius = 53 mm (7 x OD), max. drag-chain length horizontal = 20 m, vertical = 5 m,
      (7 x 2 x 0.14 mm² + 2 x 0.5 mm²)
    • ZK4510-8020-xxxx | Encoder connection cable with M23 speedtec® plug, drag-chain suitable

      ZK4510-8020-xxxx | Encoder connection cable with M23 speedtec® plug, drag-chain suitable

      Cable type:
      Encoder cable
      Corresponding servo drive:
      AX5000
      Ordering information:
      Encoder cable (7 x 2 x 0.14 mm² + 2 x 0.5 mm²), with M23 speedtec® plug, flexible for drag-chain use
    • ZK4510-8110-xxxx | Encoder connection cable with itec® plug, drag-chain suitable

      ZK4510-8110-xxxx | Encoder connection cable with itec® plug, drag-chain suitable

      Cable type:
      Encoder cable
      Corresponding servo drive:
      AX5000
      Ordering information:
      flexible, suitable as trailing cable (5 million bending cycles), max. 120 m/min, max. 4 m/s²,
      min. bending radius = 75 mm (10 x OD), max. chain length horizontal 20 m, vertical 5 m,
      4 x 2 x 0.25 mm², max. length 100 m
    • ZK4511-0020-xxxx | Encoder extension cable 0.14 mm² with M23 plug, drag-chain suitable

      ZK4511-0020-xxxx | Encoder extension cable 0.14 mm² with M23 plug, drag-chain suitable

      Cable type:
      Encoder cable
      Ordering information:
      extension cable for encoder cable ZK4510-0x00-xxxx
    • ZK4511-8020-xxxx | Encoder extension cable with M23 speedtec® plug, drag-chain suitable

      ZK4511-8020-xxxx | Encoder extension cable with M23 speedtec® plug, drag-chain suitable

      Cable type:
      Connection/extension cable (typ. IP67-IP67)
      Ordering information:
      extension cable for motor cable ZK4510-8020-xxxx
    • ZK4511-8110-xxxx | Encoder extension cable 0.25 mm² with itec® plug, drag-chain suitable

      ZK4511-8110-xxxx | Encoder extension cable 0.25 mm² with itec® plug, drag-chain suitable

      Cable type:
      Connection/extension cable (typ. IP67-IP67)
      Ordering information:
      extension cable for encoder cable ZK4510-8110-xxxx
    • ZK4530-8010-xxxx | Resolver connection cable 0.25 mm² with M23 speedtec® plug, drag-chain suitable

      ZK4530-8010-xxxx | Resolver connection cable 0.25 mm² with M23 speedtec® plug, drag-chain suitable

      Cable type:
      Resolver cable
      Corresponding servo drive:
      AX5000
      Ordering information:
      flexible, drag-chain suitable cable with 5 mio. bending cycles, max. 120 m/min, max. 4 m/s²,
      min. bending radius = 75 mm (10 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
      (4 x 2 x 0.25 mm²)
      The cable is UL and CSA listed.
      xxxx = ordering indication of the length of the resolver cable in decimeters
    • ZK4530-8110-xxxx | Resolver connection cables 0.25 mm² with itec® plug, drag-chain suitable

      ZK4530-8110-xxxx | Resolver connection cables 0.25 mm² with itec® plug, drag-chain suitable

      Cable type:
      Resolver cable
      Corresponding servo drive:
      AX5000
      Ordering information:
      flexible, drag-chain suitable cable with 5 mio. bending cycles, max. 120 m/min, max. 4 m/s²,
      min. bending radius = 75 mm (10 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
      (4 x 2 x 0.25 mm²)
      The cable is UL and CSA listed.
      xxxx = ordering indication of the length of the resolver cable in decimeters
    • ZK4531-8010-xxxx | Resolver extension cable 0.25 mm² with M23 speedtec® plug, drag-chain suitable

      ZK4531-8010-xxxx | Resolver extension cable 0.25 mm² with M23 speedtec® plug, drag-chain suitable

      Cable type:
      Connection/extension cable (typ. IP67-IP67)
      Ordering information:
      extension cable for resolver cable ZK4530-8010-xxxx
    • ZK4531-8110-xxxx | Resolver extension cables 0.25 mm² with itec® plug, drag-chain suitable

      ZK4531-8110-xxxx | Resolver extension cables 0.25 mm² with itec® plug, drag-chain suitable

      Cable type:
      Connection/extension cable (typ. IP67-IP67)
      Ordering information:
      resolver cable extension for ZK4530-8110-xxxx
    • ZK4721-0410-2xxx | Resolver extension cable 0.25 mm² with M12 plug for motors with resolver, drag-chain suitable

      ZK4721-0410-2xxx | Resolver extension cable 0.25 mm² with M12 plug for motors with resolver, drag-chain suitable

      Cable type:
      Resolver cable
      Ordering information:
      extension cable for resolver connection cable ZK4704-0411-2xxx
    • ZK4724-0410-2xxx | Resolver connection cable 0.25 mm² with M12 plug for motors with resolver, drag-chain suitable

      ZK4724-0410-2xxx | Resolver connection cable 0.25 mm² with M12 plug for motors with resolver, drag-chain suitable

      Cable type:
      Resolver cable
      Corresponding servo drive:
      IP20 servo I/Os
      Ordering information:
      Flexible, drag-chain suitable cable with 10 million bending cycles, max. 240 m/min, max. 30 m/s², min. bending radius = 33 mm (5 x OD), max. drag-chain length horizontal 20 m, vertical 5 m, (3 x 2 x 0.75 mm²). The cable is UL and CSA listed.
    • ZK4810-0020-xxxx | Encoder cable, EnDat® 2.2, shielded, M12 plug,

      ZK4810-0020-xxxx | Encoder cable, EnDat® 2.2, shielded, M12 plug,

      Cable type:
      Encoder cable
      Corresponding servo drive:
      AX8000
      Ordering information:
      highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s², min. bending radius = 53 mm (7 x OD), max. drag-chain length horizontal = 20 m, vertical = 5 m, (4 x 2 x 0.34 mm² + 1 x 4 x 0.50 mm²)
    • ZK4810-8020-xxxx | Encoder connection cable EnDat® 2.2, drag-chain suitable

      ZK4810-8020-xxxx | Encoder connection cable EnDat® 2.2, drag-chain suitable

      Cable type:
      Encoder cable
      Corresponding servo drive:
      AX8000
      Ordering information:
      highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s², min. bending radius = 53 mm (7 x OD), max. drag-chain length horizontal = 20 m, vertical = 5 m, (7 x 2 x 0.14 mm² + 2 x 0.5 mm²)