Accessories Multi-touch Panel PCs

Accessories Multi-touch Panel PCs

Plug-in cards

C9900-E271 | USB Extender 2.0 Tx module

C9900-E271
USB Extender 2.0 Tx module

USB Extended 2.0 transmitter

C9900-E277 | USB 3.0 PCIe module

C9900-E277
USB 3.0 PCIe module

2-port USB 3.0 interfaces

C9900-E301 | RS232 PCIe module

C9900-E301
RS232 PCIe module

C9900-R266 | NOVRAM PCIe module

C9900-R266
NOVRAM PCIe module

Storage module with 512 kB NOVRAM

FC1028 | PCIe EtherCAT master card

FC1028
PCIe EtherCAT master card

FC3161 | PROFIBUS PCIe modules

FC3161
PROFIBUS PCIe modules

FC9062 | Beckhoff PCIe module

FC9062
Beckhoff PCIe module

The compact PC expansion card with industrial form factor

C9900-E2xx | Slotbox for extending Industrial PCs with 2 plug-in card slots

C9900-E2xx
Slotbox for extending Industrial PCs with 2 plug-in card slots

Accessories for DIN rail-mounting

C9900-U330 | Battery pack

C9900-U330
Battery pack

maintenance-free 24 V battery pack with 3.4 Ah

C9900-U332-0010 | Battery pack

C9900-U332-0010
Battery pack

compact 24 V battery pack with 1.3 Ah for PCs with Intel® Atom™ processor

CU8006 | 4-port USB 3.0 hub

CU8006
4-port USB 3.0 hub

1 USB 3.0 input with USB B socket, 4 USB 3.0 outputs with USB A socket

CU8800, CU8850 | USB extension

CU8800, CU8850
USB extension

USB Extended transmitter box, USB Extended receiver box

CU8801, CU8851 | USB extension

CU8801, CU8851
USB extension 2.0

USB Extended 2.0 transmitter box, USB Extended 2.0 receiver box

CU8815 | DVI splitter

CU8815
DVI splitter

The universal DVI splitter without USB extender

CU8870 | USB Compact Flash slot

CU8870
USB Compact Flash slot

Extension module for usage of a mass storage

CU8871 | USB CFast slot

CU8871
USB CFast slot

Extension module for usage of a mass storage

CU8880-0010 | Ethernet controller with USB input

CU8880
Ethernet controller with
USB input

additional industrially-suited and independent Ethernet interface

UPS components

CU8110-0120 | UPS component, capacitive

CU8110-0120
UPS

120 W, capacitive

CU8130-0120 | UPS component, battery-backed

CU8130-0120
UPS

120 W, battery-backed

CU8130-0240 | UPS component, battery-backed

CU8130-0240
UPS

240 W, battery-backed

Industrial WLAN and mobile network components

CU8210-M001-0100 | Cabinet dome for industrial WLAN and mobile network components

CU8210-M001-0100
Cabinet dome

for industrial WLAN and mobile network components

CU8210-D001-0101 | WLAN USB 2.0 stick for North America (FCC)

CU8210-D001-0101
WLAN USB 2.0 stick

for North America (FCC)

CU8210-D001-0102 | WLAN USB 2.0 stick for Europe, Russia, South Africa, Korea, Israel, Taiwan, Australia, New Zealand, China, Japan

CU8210-D001-0102
WLAN USB 2.0 stick

for Europe, Russia, South Africa, Korea, Israel, Taiwan, Australia, New Zealand, China, Japan

CU8210-D004-0101 | 4G USB 2.0 stick for North America

CU8210-D004-0101
4G USB 2.0 stick

for North America

CU8210-D004-0102 | 4G USB 2.0 stick for EMEA (Europe, Middle East, Africa)

CU8210-D004-0102
4G USB 2.0 stick

for EMEA (Europe, Middle East, Africa)

CU8210-D004-0103 | 4G USB 2.0 stick for Asia/Australia

CU8210-D004-0103
4G USB 2.0 stick

for Asia/Australia

Storage media

C9900-H3xx | USB sticks

C9900-H3xx
USB sticks

USB 3.0 with 4…32 GB

C9900-H5xx | CFast cards

C9900-H5xx
CFast cards

40 GB – 160 GB, 3D flash, extended temperature range

Software

C9900-H3xx | Beckhoff Service Tool (BST)

C9900-H3xx
Beckhoff Service Tool (BST)

Backup/update tool for Windows Embedded Standard and Windows CE devices

C9900-S48x, C9900-S49x | Windows 10 IoT Enterprise 2019 LTSC for Beckhoff Industrial PCs

C9900-S48x, C9900-S49x
Windows 10 IoT Enterprise 2019 LTSC for Beckhoff Industrial PCs

C9900-S47x, C9900-S48x | Windows 10 IoT Enterprise 2016 LTSB for Beckhoff Industrial PCs

C9900-S47x, C9900-S48x
Windows 10 IoT Enterprise 2016 LTSB for Beckhoff Industrial PCs

C9900-S4xx | Windows 7 for Beckhoff Industrial PCs

C9900-S4xx
Windows 7 for Beckhoff Industrial PCs

C9900-S419, C9900-S424 | Windows Embedded Standard 7 for Beckhoff Industrial PCs

C9900-S419, C9900-S424
Windows Embedded Standard 7 for Beckhoff Industrial PCs

C9900-L100 | license key USB stick for TwinCAT 3.1

C9900-L100
license key USB stick for TwinCAT 3.1

Keyboard shelves for CP3xxx

C9900-M406 | Keyboard shelf for CP3xxx multi-touch Control Panels and Panel PCs

C9900-M406
Keyboard shelf for CP3xxx multi-touch Control Panels and Panel PCs

C9900-M419 | Ablage für Tastatur oder Werkzeug ohne integrierte USB-Buchse

C9900-M419
Keyboard shelf for CP3xxx multi-touch Control Panels and Panel PCs without integrated USB socket

C9900-M423 | Keyboard and mouse shelf with integrated 2-port USB socket

C9900-M423
Keyboard and mouse shelf with integrated 2-port USB socket

Accessories

C9900-G0xx | Push-button extensions for multi-touch Control Panel and Panel PCs

C9900-G0xx
Push-button extensions for multi-touch Control Panel and Panel PCs

C9900-M361 | Handle at the bottom of the CP3xxx

C9900-M361
Handle option for CP3xxx multi-touch Control Panels and Panel PCs

C9900-T90x | Touch screen pen for Control Panel and Panel PCs

C9900-T90x
Touch screen pen for Control Panel and Panel PCs