CP27xx-0000
 

CP27xx-0000 | The fanless multi-touch built-in Panel PC

The fanless multi-touch built-in Panel PC

Variants Processor available
CP27xx-0020 Intel Atom®, 2 Cores (TC3: 40*) or
Intel Atom®, 4 Cores (TC3: 50*)
May 2020
CP27xx-0010 Intel Atom®, 1 Core (TC3: 40*),
Intel Atom®, 2 Cores (TC3: 40*) or
Intel Atom®, 4 Cores (TC3: 50*)
yes
CP27xx-0000 Intel® Celeron® (TC3: 50*) yes, but not recommended for new projects

*The TwinCAT 3 performance class defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TC3 performance classes.

CP27xx-0000
Multi-touch built-in Panel PC 
Housing aluminium housing with glass front
all connectors at the bottom of the rear side
PC to be opened from the back side
all components easily accessible
2 slots for CFast cards, accessible from outside
1 connector bracket to lead out interfaces of the motherboard at the connection section
pull-out clamping levers for fast installation without loose parts
protection class front side IP 65, rear side IP 20
operating temperature 0…55 °C
Front panel TFT display in seven sizes

– 12-inch display 800 x 600

– 15-inch display 1024 x 768

– 15.6-inch display 1366 x 768

– 18.5-inch display 1366 x 768

– 19-inch display 1280 x 1024

– 21.5-inch display 1920 x 1080

– 24-inch display 1920 x 1080

multi-finger touch screen
Features processor Intel® Celeron® ULV 827E 1.4 GHz, 1 core (TC3: 50)
3½-inch motherboard for Intel® Celeron® ULV 827E
2 GB DDR3 RAM, expandable ex factory to 8 GB
graphic adapter integrated inside the Intel® processor, 1 DVI-D port occupied by the display in the front and 1 DVI-I connector free
on-board dual Ethernet adapter with 2 x 10/100/1000BASE-T connector
on-board SATA RAID 1 controller, Intel® Rapid Storage Technology
20 GB CFast card, extended temperature rangeGB CFast card, extended temperature range
4 USB 2.0 ports
24 V DC power supply
Microsoft Windows Embedded Compact 7, English, supports dual-finger touch screen operation
Options CP27xx-0000
C9900-E268 1-port USB socket inside the front of a CP2xxx without push-button extension, USB-A socket IP 65
C9900-F942 Stainless steel front with blue silicone seal for CP2x13-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminium front
C9900-F945 Stainless steel front with blue silicone seal for CP2x16-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminium front
C9900-F946 Stainless steel front with blue silicone seal for CP2x18-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminium front
C9900-F948 Stainless steel front with blue silicone seal for CP2x21-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminium front
C9900-R249 memory extension to 4 GB DDR3 RAM, instead of 2 GB, requires a 64 bit operating system or only 3 GB are addressable
C9900-R250 memory extension to 8 GB DDR3 RAM, instead of 2 GB, requires a 64 bit operating system
C9900-B415 third on-board Ethernet adapter on the 3½-inch motherboard for Intel Atom® or Intel® Celeron® ULV 827E 1.4 GHz, wired out with a 100/1000BASE-T connector inside the connector bracket at the connection section
C9900-B518 1 PCIe module slot integrated inside CP27xx, to plug-in Beckhoff PCIe modules, instead of 1 connector bracket to lead out interfaces
C9900-E233 1 serial port RS232 of the motherboard led out at the connection section of a C5210, C65x5, CP2xxx, CP62xx or CP67xx-xxxx-0040/-0050
C9900-E234 2 USB ports of the motherboard led out at the connection section of a C5210, C65x5, CP2xxx, CP62xx or CP67xx-xxxx-0040/-0050
C9900-E240 Serial port COM2 RS232, optically linked, overload protection, D-sub 9-pin connector.
C9900-E241 Serial port COM2 RS485, optically linked, overload protection, D-sub 9-pin connector.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on
C9900-E242 Serial port COM2 RS422, optically linked, overload protection, D-sub 9-pin connector.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on
C9900-Z411 adapter plug DVI-I to VGA
C9900-Z413 adapter cable DVI-I to DVI and VGA, 15 cm
C9900-H583 40 GB CFast card, 3D flash, extended temperature range
C9900-H587 80 GB CFast card, 3D flash, extended temperature range
C9900-H624 160 GB CFast card, 3D flash, extended temperature range
C9900-H586 40 GB CFast card, 3D flash, extended temperature range, instead of 20 GB CFast card
C9900-H590 80 GB CFast card, 3D flash, extended temperature range, instead of 20 GB CFast card
C9900-H627 160 GB CFast card, 3D flash, extended temperature range, instead of 20 GB CFast card
C9900-U209 uninterruptible power supply UPS, integrated into the 24 V power supply, without battery
C9900-U330 battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50 °C
C9900-U332-0010 battery pack for 24 V power supply with integrated UPS C9900-U209 at PCs with Intel Atom® or Celeron® ULV 827E 1.4 GHz processor, external, for DIN rail mounting, 1.3 Ah, operating temperature 0…50 °C
C9900-S706 TwinCAT 2 PLC runtime for Windows Embedded Compact 7
C9900-S707 TwinCAT 2 NC PTP runtime for Windows Embedded Compact 7
C9900-S708 TwinCAT 2 NC I runtime for Windows Embedded Compact 7
CP27xx-0000 Options for CP27xx with 1 module slot C9900-B518
FC9062 Gigabit Ethernet PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, PCI Express x1 bus
C9900-E277 USB 3.0 PCIe module
- 2-port USB 3.0 interfaces
- USB transfer rate up to 5 Gbit/s for USB 3.0
- compatible to all USB standards
- delivers up to 1 A supply current at each USB port
CP27xx-0000 Fanless multi-touch built-in Panel PC
CP2712-0000 12-inch display 800 x 600
Display only, Multi-finger touch screen
CP2715-0000 15-inch display 1024 x 768
Display only, Multi-finger touch screen
CP2716-0000 15.6-inch display 1366 x 768
Display only, Multi-finger touch screen
CP2718-0000 18.5-inch display 1366 x 768
Display only, Multi-finger touch screen
CP2719-0000 19-inch display 1280 x 1024
Display only, Multi-finger touch screen
CP2721-0000 21.5-inch display 1920 x 1080
Display only, Multi-finger touch screen
CP2724-0000 24-inch display 1920 x 1080
Display only, Multi-finger touch screen