CP22xx-0000
 

CP22xx-0000 | Multi-touch built-in Panel PC

Variants Processor available
CP22xx-0020 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Pentium®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 4 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(6th/7th generation)
yes
CP22xx-0010 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 2 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(4th generation)
yes
CP22xx-0000 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 2 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
No longer available

*The TwinCAT 3 performance class defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TC3 performance classes.

CP22xx-0000
Multi-touch built-in Panel PC 
Housing aluminium housing with glass front
all connectors at the bottom of the rear side
PC to be opened from the back side
all components easily accessible
1 slot for one 2½-inch hard disk or SSD and 1 slot for one CFast card, accessible from outside
2 connector brackets to lead out interfaces of the motherboard at the connection section
fan cartridge at the PC top side, accessible from outside
pull-out clamping levers for fast installation without loose parts
protection class front side IP 65, rear side IP 20
operating temperature 0…55 °C
Front panel TFT display in seven sizes

– 12-inch display 800 x 600

– 15-inch display 1024 x 768

– 15.6-inch display 1366 x 768

– 18.5-inch display 1366 x 768

– 19-inch display 1280 x 1024

– 21.5-inch display 1920 x 1080

– 24-inch display 1920 x 1080

multi-finger touch screen
Features processor Intel® Celeron® B810 1.6 GHz, 2 cores (TC3: 50)
3½-inch motherboard for 2nd and 3rd Generation Intel® Core™ i3, Core™ i5, Core™ i7 or Celeron®
1 Mini PCI slot free for cards installed ex factory
2 GB DDR3 RAM, expandable to 16 GB
graphic adapter integrated inside the Intel® processor, 1 DVI-D port occupied by the display in the front and 1 DVI-I connector free
on-board dual Ethernet adapter with 2 x 10/100/1000BASE-T connector
on-board SATA RAID 1 controller, Intel® Rapid Storage Technology
hard disk, 2½-inch, 320 GB
1 serial port RS232 and 4 USB 2.0 ports
24 V DC power supply
Options CP22xx-0000
C9900-M575 vertical orientation of the display inside the Control Panel or Panel PC CP22xx, CP26xx, CP29xx or CP39xx instead of standard Control Panel or standard Panel PC
C9900-E268 1-port USB socket inside the front of a CP2xxx without push-button extension, USB-A socket IP 65
C9900-C541 processor 2nd Generation Intel® Core™ i3 2330E, 2.2 GHz, 2 cores (TC3: 60), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C542 processor 2nd Generation Intel® Core™ i5 2510E, 2.5 GHz, 2 cores (TC3: 70), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C543 processor 2nd Generation Intel® Core™ i7 2710QE, 2.1 GHz, 4 cores (TC3: 80), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C565 processor 3rd Generation Intel® Celeron® 1020E, 2.2 GHz, 2 cores (TC3: 50), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C544 processor 3rd Generation Intel® Core™ i5 3610ME 2.7 GHz, 2 cores (TC3: 70), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C545 processor 3rd Generation Intel® Core™ i7 3610QE 2.3 GHz, 4 cores (TC3: 80), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-R249 memory extension to 4 GB DDR3 RAM, instead of 2 GB, requires a 64 bit operating system or only 3 GB are addressable
C9900-R250 memory extension to 8 GB DDR3 RAM, instead of 2 GB, requires a 64 bit operating system
C9900-R251 memory extension to 16 GB DDR3 RAM, instead of 2 GB, requires a 64 bit operating system
C9900-B517 2 PCIe module slots integrated inside CP22xx, to plug-in Beckhoff PCIe modules, instead of 2 connector brackets to lead out interfaces
C9900-E233 1 serial port RS232 of the motherboard led out at the connection section of a C5210, C65x5, CP2xxx, CP62xx or CP67xx-xxxx-0040/-0050
C9900-E234 2 USB ports of the motherboard led out at the connection section of a C5210, C65x5, CP2xxx, CP62xx or CP67xx-xxxx-0040/-0050
C9900-E240 Serial port COM2 RS232, optically linked, overload protection, D-sub 9-pin connector.
C9900-E241 Serial port COM2 RS485, optically linked, overload protection, D-sub 9-pin connector.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on
C9900-E242 Serial port COM2 RS422, optically linked, overload protection, D-sub 9-pin connector.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on
C9900-Z411 adapter plug DVI-I to VGA
C9900-Z413 adapter cable DVI-I to DVI and VGA, 15 cm
FC9071 Gigabit Ethernet PC interface card, 10/100/1000 Mbit/s, 1-channel, PCIe interface, occupies the fieldbus connection area.
C9900-R230 memory module NOVRAM for fail-safe storage of process data, 128 kB, Mini PCI plug-in card
C9900-R231 memory module NOVRAM for fail-safe storage of process data, 256 kB, Mini PCI plug-in card
C9900-R232 memory module NOVRAM for fail-safe storage of process data, 512 kB, Mini PCI plug-in card
C9900-D191 PC with 2 slots for 2½-inch hard disks or SSDs, instead of 1 slot for a hard disk or SSD and 1 slot for CFast
C9900-H145 additional hard disk, 2½-inch, 320 GB
C9900-H749 solid-state disk SSD, 3D flash, 2½-inch, 240 GB
C9900-H745 solid-state disk SSD, 3D flash, 2½-inch, 480 GB
C9900-H759 solid-state disk SSD, 3D flash, 2½-inch, 960 GB
C9900-H750 solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 2½-inch hard disk
C9900-H746 solid-state disk SSD, 3D flash, 2½-inch, 480 GB, instead of 2½-inch hard disk
C9900-H760 solid-state disk SSD, 3D flash, 2½-inch, 960 GB, instead of 2½-inch hard disk
C9900-H700 solid-state disk SSD, SLC flash, 2½-inch, 32 GB
C9900-H705 solid-state disk SSD, SLC flash, 2½-inch, 64 GB
C9900-H735 solid-state disk SSD, SLC flash, 2½-inch, 128 GB
C9900-H701 solid-state disk SSD, SLC flash, 2½-inch, 32 GB, instead of 2½-inch hard disk
C9900-H706 solid-state disk SSD, SLC flash, 2½-inch, 64 GB, instead of 2½-inch hard disk
C9900-H736 solid-state disk SSD, SLC flash, 2½-inch, 128 GB, instead of 2½-inch hard disk
C9900-D190 2 slots for CFast cards, instead of 1 slot for a 2½-inch hard disk or SSD and 1 slot for CFast
C9900-H583 40 GB CFast card, 3D flash, extended temperature range
C9900-H587 80 GB CFast card, 3D flash, extended temperature range
C9900-H624 160 GB CFast card, 3D flash, extended temperature range
C9900-H550 4 GB CFast card, SLC flash, extended temperature range
C9900-H551 8 GB CFast card, SLC flash, extended temperature range
C9900-H552 16 GB CFast card, SLC flash, extended temperature range
C9900-H563 32 GB CFast card, SLC flash, extended temperature range
C9900-H568 64 GB CFast card, SLC flash, extended temperature range
C9900-H584 40 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H588 80 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H625 160 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H553 4 GB CFast card, SLC flash, extended temperature range, instead of 2½-inch hard disk, less price
C9900-H554 8 GB CFast card, SLC flash, extended temperature range, instead of 2½-inch hard disk, less price
C9900-H555 16 GB CFast card, SLC flash, extended temperature range, instead of 2½-inch hard disk
C9900-H565 32 GB CFast card, SLC flash, extended temperature range, instead of 2½-inch hard disk
C9900-H569 64 GB CFast card, SLC flash, extended temperature range, instead of 2½-inch hard disk
C9900-U209 uninterruptible power supply UPS, integrated into the 24 V power supply, without battery
C9900-U330 battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50 °C
CP22xx-0000 Options for CP22xx with 2 module slots C9900-B517
FC9062 Gigabit Ethernet PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, PCI Express x1 bus
C9900-E277 USB 3.0 PCIe module
- 2-port USB 3.0 interfaces
- USB transfer rate up to 5 Gbit/s for USB 3.0
- compatible to all USB standards
- delivers up to 1 A supply current at each USB port
CP22xx-0000 Multi-touch built-in Panel PC
CP2212-0000 12-inch display 800 x 600
Multi-finger touch screen
CP2215-0000 15-inch display 1024 x 768
Multi-finger touch screen
CP2216-0000 15.6-inch display 1366 x 768
Multi-finger touch screen
CP2218-0000 18.5-inch display 1366 x 768
Multi-finger touch screen
CP2219-0000 19-inch display 1280 x 1024
Multi-finger touch screen
CP2221-0000 21.5-inch display 1920 x 1080
Multi-finger touch screen
CP2224-0000 24-inch display 1920 x 1080
Multi-finger touch screen