Accessories
 

M8 | EtherCAT cable

For highly flexible applications

Ordering information Cable type/specification Pict.
ZB9032 Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, drag-chain suitable, CAT5, green
A
ZB9035 Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, drag-chain suitable, CAT5, yellow
B
A
ZB9032
B
ZB9035
 
Ordering information AWG26 cable, green, pre-assembled (ZB9032) Pict.
ZK1090-3100-0xxx M8, plug, straight, male, 4-pin, A-coded – open end
C
ZK1090-3131-0xxx M8, plug, straight, male, 4-pin, A-coded – M8, plug, straight, male, 4-pin, A-coded
D
ZK1090-3132-0xxx M8, plug, straight, male, 4-pin, A-coded – M8, socket, straight, female, 4-pin, A-coded
E
ZK1090-3134-0xxx M8, plug, straight, male, 4-pin, A-coded – M8, socket, angled, female, 4-pin, A-coded
F
ZK1090-3138-0xxx M8, plug, straight, male, 4-pin, A-coded – M8, flange, straight, female, 4-pin, A-coded  
ZK1090-3161-0xxx M8, plug, straight, male, 4-pin, A-coded – M12, plug, straight, male, 4-pin, D-coded
G
ZK1090-3163-0xxx M8, plug, straight, male, 4-pin, A-coded – M12, plug, angled, male, 4-pin, D-coded
H
ZK1090-3166-0xxx M8, plug, straight, male, 4-pin, A-coded – M12, flange, straight, female, 4-pin, D-coded
I
ZK1090-3191-0xxx M8, plug, straight, male, 4-pin, A-coded – RJ45, plug, straight, male, 8-pin  
ZK1090-3200-0xxx M8, socket, straight, female, 4-pin, A-coded – open end
J
ZK1090-3232-0xxx M8, socket, straight, female, 4-pole, A-coded – M8, socket, straight, female, 4-pole, A-coded
K
ZK1090-3261-0xxx M8, socket, straight, female, 4-pin, A-coded – M12, plug, straight, male, 4-pin, D-coded  
ZK1090-3291-0xxx M8, socket, straight, female, 4-pin, A-coded – RJ45, plug, straight, male, 8-pin  
ZK1090-3333-0xxx M8, plug, angled, male, 4-pin, A-coded – M8, plug, angled, male, 4-pin, A-coded  
ZK1090-3891-0xxx M8, flange, straight, female, 4-pin, A-coded – RJ45, plug, straight, male, 8-pin  
C
ZK1090-3100-0xxx
D
ZK1090-3131-0xxx
E
ZK1090-3132-0xxx
F
ZK1090-3134-0xxx
 
G
ZK1090-3161-0xxx
H
ZK1090-3163-0xxx
I
ZK1090-3166-0xxx
J
ZK1090-3200-0xxx
 
K
ZK1090-3232-0xxx
 
Ordering information AWG26 cable, yellow, pre-assembled (ZB9035) Pict.
ZK1093-3100-0xxx M8, plug, straight, male, 4-pin, A-coded – open end
L
ZK1093-3131-0xxx M8, plug, straight, male, 4-pin, A-coded – M8, plug, straight, male, 4-pin, A-coded
M
ZK1093-3132-0xxx M8, plug, straight, male, 4-pin, A-coded – M8, socket, straight, female, 4-pin, A-coded
N
ZK1093-3161-0xxx M8, plug, straight, male, 4-pin, A-coded – M12, plug, straight, male, 4-pin, D-coded
O
ZK1093-3191-0xxx M8, plug, straight, male, 4-pin, A-coded – RJ45, plug, straight, male, 8-pin
P
L
ZK1093-3100-0xxx
M
ZK1093-3131-0xxx
N
ZK1093-3132-0xxx
O
ZK1093-3161-0xxx
 
P
ZK1093-3191-0xxx
 

For flexible applications

Ordering information Cable type/specification Pict.
ZB9020 Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG22, drag-chain suitable, CAT5, green
A
ZB9024 Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG22, drag-chain suitable, CAT5, yellow
B
A
ZB9020
B
ZB9024
 
Ordering information AWG22 cable, pre-assembled (ZB9020) Pict.
ZK1090-3100-1xxx M8, plug, straight, male, 4-pin, A-coded – open end
C
ZK1090-3131-1xxx M8, plug, straight, male, 4-pin, A-coded – M8, plug, straight, male, 4-pin, A-coded
D
ZK1090-3132-1xxx M8, plug, straight, male, 4-pin, A-coded – M8, socket, straight, female, 4-pin, A-coded
E
ZK1090-3161-1xxx M8, plug, straight, male, 4-pin, D-coded – M12, plug, straight, male, 4-pin, D-coded
F
ZK1090-3191-1xxx M8, plug, straight, male, 4-pin, A-coded – RJ45, plug, straight, male, 8-pin
G
ZK1090-3291-1xxx M8, socket, straight, female, 4-pin, A-coded – RJ45, plug, straight, male, 4-pin
H
C
ZK1090-3100-1xxx
D
ZK1090-3131-1xxx
E
ZK1090-3132-1xxx
F
ZK1090-3161-1xxx
 
G
ZK1090-3191-1xxx
H
ZK1090-3291-1xxx
 
Ordering information AWG22 cable, yellow, pre-assembled (ZB9024) Pict.
ZK1093-3100-1xxx M8, plug, straight, male, 4-pin, A-coded – open end
I
ZK1093-3131-1xxx M8, plug, straight, male, 4-pin, A-coded – M8, plug, straight, male, 4-pin, A-coded
J
ZK1093-3161-1xxx M8, plug, straight, male, 4-pin, D-coded – M12, plug, straight, male, 4-pin, D-coded  
I
ZK1093-3100-1xxx
J
ZK1093-3131-1xxx
 

For robot applications

Ordering information Cable type/specification Pict.
ZB9021 Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG22, capable of torsion, CAT5, green
A
A
ZB9021
 
Ordering information Cable type/specification Pict.
ZK1090-3131-6xxx M8, plug, straight, male, 4-pin, A-coded – M8, plug, straight, male, 4-pin, A-coded
B
ZK1090-3161-6xxx M8, plug, straight, male, 4-pin, D-coded – M12, plug, straight, male, 4-pin, D-coded
C
ZK1090-3333-6xxx M8, plug, angled, male, 4-pin, A-coded – M8, plug, angled, male, 4-pin, A-coded  
B
ZK1090-3131-6xxx
C
ZK1090-3161-6xxx
 

For fixed installation, convenient for short distances

Ordering information AWG26 cable, pre-assembled, PUR, 4-wire, SF/UTP, green Pict.
ZK1090-3131-2xxx M8, plug, straight, male, 4-pin, A-coded – M8, plug, straight, male, 4-pin, A-coded
A
A
ZK1090-3131-2xxx
 

For fixed installation

Ordering information Cable type/specification Pict.
ZB9030 Industrial Ethernet/EtherCAT cable, shielded, PVC, 1 x 4 x AWG26, fixed installation, CAT5, green
A
ZB9013 Industrial Ethernet/EtherCAT cable, shielded, PVC, 1 x 4 x AWG22, fixed installation, CAT5, yellow
B
ZB9010 Industrial Ethernet/EtherCAT cable, shielded, PVC, 1 x 4 x AWG22, fixed installation, CAT5, green
C
A
ZB9030
B
ZB9013
C
ZB9010
 
Ordering information AWG26 cable, pre-assembled (ZB9030) Pict.
ZK1090-3100-3xxx M8, plug, straight, male, 4-pin, A-coded – open end
D
ZK1090-3131-3xxx M8, plug, straight, male, 4-pin, A-coded – M8, plug, straight, male, 4-pin, A-coded
E
ZK1090-3132-3xxx M8, plug, straight, male, 4-pin, A-coded – M8, socket, straight, female, 4-pin, A-coded
F
ZK1090-3161-3xxx M8, plug, straight, male, 4-pin, A-coded – M12, plug, straight, male, 4-pin, D-coded
G
ZK1090-3191-3xxx M8, plug, straight, male, 4-pin, A-coded – RJ45, plug, straight, male, 8-pin  
ZK1090-3291-3xxx M8, socket, straight, female, 4-pin, A‑coded – RJ45, plug, straight, male, 8-pin
H
D
ZK1090-3100-3xxx
E
ZK1090-3131-3xxx
F
ZK1090-3132-3xxx
G
ZK1090-3161-3xxx
 
H
ZK1090-3291-3xxx
 

Hygienic design, for fixed installation

Ordering information Cable type/specification Pict.
ZB9030 Industrial Ethernet/EtherCAT cable, shielded, PVC, 1 x 4 x AWG26, fixed installation, CAT5, green
A
A
ZB9030
 
Ordering information AWG26 cable, pre-assembled (ZB9030) Pict.
ZK1090-3100-7xxx M8, plug, straight, male, stainless steel, 4-pin – open end  
ZK1090-3131-7xxx M8, plug, straight, male, stainless steel, 4-pin – M8, plug, straight, male, stainless steel, 4-pin
B
ZK1090-3132-7xxx M8, plug, straight, male, stainless steel, 4-pin – M8, socket, straight, female, stainless steel, 4-pin
C
ZK1090-3191-7xxx M8, plug, straight, male, stainless steel, 4-pin, A-coded – RJ45, plug, straight, male, 8-pin  
ZK1090-3200-7xxx M8, socket, straight, female, stainless steel, 4-pin – open end  
B
ZK1090-3131-7xxx
C
ZK1090-3132-7xxx