Digital output
EP2817-0008
 
EP2817 | 24-channel digital output 24 V DC, I<sub>max</sub> = 0.5&nbsp;A (∑&nbsp;4&nbsp;A)
EP2817-0008
Connector
assignment
I/O
connection
D-sub, 25-pin
Power supply
status display:
Box supply (US)
Auxiliary voltage (UP)
1-12 | Output
13| GNDP
14-25 | Output
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | + 24 V DC Us
2 | + 24 V DC UP
3 | GNDs
4 | GNDP
Power supply feed
Power supply down-
stream connection
EtherCAT
signal input
EtherCAT
signal output
Signal status display
extended temperature range

EP2817-0008 | 24-channel digital output 24 V DC, Imax = 0.5 A (∑ 4 A)

The EP2817-0008 EtherCAT Box with digital outputs connects the binary control signals from the controller on to the actuators at the process level. The 24 outputs handle load currents of up to 0.5 A each. All outputs are short-circuit proof, protected against inverse connection and can be diagnosed. An output short circuit is recognised and passed on to the controller.

The signal connection is realised by a 25-pin D-sub socket. Undervoltage detection (supply voltage <18 V DC) is integrated and is signalled to the controller.

Technical data EP2817-0008
Number of outputs 24
Output connections D-sub socket, 25-pin
Protocol EtherCAT
Load type ohmic, inductive, lamp load
Nominal output voltage 24 V DC (-15 %/+20 %)
Max. output current 0.5 A per channel, individually short-circuit proof, ∑ 4 A
Short-circuit current max. 1.0 A
Distributed clocks yes
Current consumption from US 120 mA
Auxiliary power current typ. 20 mA + load
Power supply connection feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin
Bit width in the process image 24 outputs, 24 inputs (diagnostics)
Electrical isolation 500 V
Special features undervoltage detection for US and UP < 18 V
Weight approx. 165 g
Operating/storage temperature -25…+60 °C/-40…+85 °C
Vibration/shock resistance conforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emission conforms to EN 61000-6-2/EN 61000-6-4
Protect. class/installation pos. IP 65/66/67 (conforms to EN 60529)/variable
Approvals/markings CE, UL
Accessories  
ZK1090-3xxx-xxxx Cables for EtherCAT signal in- and -output
ZK2020-3xxx-xxxx Cables for M8 power supply
ZS2002-0111 D-sub plug, 25-pin, solder contacts, IP 67
Related products  
EPP2817 EtherCAT P Box, industrial housing, 24-channel digital output 24 V DC, Imax = 0.5 A, (∑ 3 A)