Digital output
EP2816-00xx
 
EP2816-0003 | 16-channel digital output 24 V DC, I<sub>max</sub> = 0.5 A (∑ 4 A)
EP2816-0003
Connector
assignment
I/O
connection
I/O connection
sockets (output)
Signal status display
I/O connection
sockets (output)
Power supply
status display:
Box supply (US)
Auxiliary voltage
(UP)
n. c.
Output 0
Output 1
Output 2
Output 3
Output 4
Output 5
Output 6
Output 7
GND
n. c.
Output 8
Output 9
Output 10
Output 11
Output 12
Output 13
Output 14
Output 15
GND
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | + 24 V DC Us
2 | + 24 V DC UP
3 | GND
4 | GND
Power supply feed
Power supply
downstream
connection
EtherCAT
signal input
EtherCAT
signal output
1-wire  2-wire  3-wire
+24V
1-wire  2-wire
0V
extended temperature range
EP2816-0004 | 16-channel digital output 24 V DC, I<sub>max</sub> = 0.5 A (∑ 4 A)
EP2816-0004
Connector
assignment
I/O
connection
M16, 19-pin
Power supply
status display:
Box supply (US)
Auxiliary voltage (UP)
A-L| Output
 1…11
N-S| Output
 12…16
T| NC
M, U| GNDP
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | + 24 V DC Us
2 | + 24 V DC UP
3 | GND
4 | GND
Power supply feed
Power supply down-
stream connection
EtherCAT
signal input
EtherCAT
signal output
Signal status display
extended temperature range
EP2816-0008 | 16-channel digital output 24 V DC, I<sub>max</sub> = 0.5 A (∑ 4 A)
EP2816-0008
Connector
assignment
I/O
connection
D-sub, 25-pin
Power supply
status display:
Box supply (US)
Auxiliary voltage (UP)
1-16 | Output
 1-16
17-22 | 24 V DC
23-25 | GND
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | + 24 V DC Us
2 | + 24 V DC UP
3 | GND
4 | GND
Power supply feed
Power supply down-
stream connection
EtherCAT
signal input
EtherCAT
signal output
Signal status display
extended temperature range
EP2816-0010 | 16-channel digital output 24 V DC, I<sub>max</sub> = 0.5 A (∑ 4 A) 
EP2816-0010
Connector
assignment
I/O
connection
D-sub, 9-pin
Power supply
status display:
Box supply (US)
Auxiliary voltage (UP)
1-8 | Output
9| GND
1-8 | Output
9| GND
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | + 24 V DC Us
2 | + 24 V DC UP
3 | GND
4 | GND
Power supply feed
Power supply down-
stream connection
EtherCAT
signal input
EtherCAT
signal output
Signal status display
Signal status display
D-sub, 9-pin
extended temperature range

EP2816-00xx | 16-channel digital output 24 V DC, Imax = 0.5 A (∑ 4 A)

The EP2816 EtherCAT Box with digital outputs connects the binary control signals from the controller on to the actuators at the process level. The sixteen outputs handle load currents of up to 0.5 A each, although the total current is limited to 4 A. This makes these modules particularly suitable for applications in which not all of the outputs are active at the same time, or in which not all of the actuators draw 0.5 A current. An output short circuit is recognised and passed on to the controller.

The signal state is indicated in groups by means of light emitting diodes. The signal connection is realised by connectors with a spring-loaded system (EP2816-0003), a 25-pin D-sub socket (EP2816-0008), two 9-pin D-sub sockets (EP2816-0010) or a 19-pin M16 socket (EP2816-0004). The EP2816 is thus ideally suited for multi-pin connector valve terminals. All outputs are short-circuit proof, protected against inverse connection and can be diagnosed.

Technical data EP2816-0003 EP2816-0004 EP2816-0008 EP2816-0010
Number of outputs 16
Output connections connector with spring-loaded system M16, 19-pin D-sub socket, 25-pin 2 x D-sub socket, 9-pin
Protocol EtherCAT
Bus interface 2 x M8 socket, shielded, screw type
Load type ohmic, inductive, lamp load
Nominal output voltage 24 V DC (-15 %/+20 %)
Max. output current 0.5 A per channel, individually short-circuit proof, ∑ 4 A
Short-circuit current max. 1.5 A
Distributed clocks yes yes yes
Current consumption from US 120 mA
Auxiliary power current typ. 20 mA + load
Power supply connection feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin
Electrical isolation 500 V
Special features IP 20, ideal for multi-pin connector valve terminals ideal for multi-pin connector valve terminals ideal for multi-pin connector valve terminals ideal for multi-pin connector valve terminals
Weight approx. 165 g
Operating/storage temperature -25…+60 °C/-40…+85 °C
Vibration/shock resistance conforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emission conforms to EN 61000-6-2/EN 61000-6-4
Protect. class/installation pos. IP 65/66/67 (conforms to EN 60529)/variable
Approvals/markings CE, UL
Accessories  
ZK1090-3xxx-xxxx Cables for EtherCAT signal in- and -output
ZK2020-3xxx-xxxx Cables for M8 power supply
ZS2002-0111 D-sub plug, 25-pin, solder contacts, IP 67
Spare parts Connectors for KS and ES series, female header with spring connection as plug-in connection level, spare fuse, relay