Digital output
EP2028-000x
 
EP2028 | 8-channel digital output 24 V DC, I<sub>max</sub> = 2 A (∑ 4 A)
EP2028-0001
EP2028-0002
Connector
assignment
I/O
connection
M8 I/O
connection sockets
Signal status display
Labelling areas
Power supply
status display:
Box supply (US)
Auxiliary voltage (UP)
M12
1 | + 24 V DC Us
3 | GND
4 | Output
1 | + 24 V DC Us
2 | Output B
3 | GND
4 | Output A
5 | n.c.
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | + 24 V DC Us
2 | + 24 V DC UP
3 | GND
4 | GND
3-wire  2-wire
Power supply feed
Power supply down-
stream connection
EtherCAT
signal input
EtherCAT
signal output
extended temperature range

EP2028-000x | 8-channel digital output 24 V DC, Imax = 2 A (∑ 4 A)

The EP2028 EtherCAT Box with digital outputs connects binary control signals from the controller on to the actuators at the process level. The eight outputs handle load currents of up to 2 A each, although the total current is limited to 4 A. This makes these modules particularly suitable for applications in which not all of the outputs are active at the same time, or in which not all of the actuators draw 2 A signal current.

The signal state is indicated by means of light emitting diodes. The signals are optionally connected via M8 (EP2028-0001) or M12 (EP2028-0002) screw type connectors. The outputs are short-circuit proof and protected against inverse connection.

Technical data EP2028-0001 EP2028-0002
Number of outputs 8
Output connections M8, screw type M12, screw type
Protocol EtherCAT
Bus interface 2 x M8 socket, shielded, screw type
Load type ohmic, inductive, lamp load
Nominal output voltage 24 V DC (-15 %/+20 %)
Max. output current 2 A per channel, individually short-circuit proof, ∑ 4 A
Short-circuit current max. 7 A
Distributed clocks
Current consumption from US 120 mA
Auxiliary power current typ. 20 mA + load
Power supply connection feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin
Bit width in the process image 8 outputs
Electrical isolation 500 V
Weight approx. 165 g
Operating/storage temperature -25…+60 °C/-40…+85 °C
Vibration/shock resistance conforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emission conforms to EN 61000-6-2/EN 61000-6-4
Protect. class/installation pos. IP 65/66/67 (conforms to EN 60529)/variable
Approvals/Markings CE, UL, ATEX
Ex-Marking II 3 G Ex nA IIC T4 Gc
Accessories  
ZK1090-3xxx-xxxx Cables for EtherCAT signal in- and -output
ZK2000-xxxx-xxxx Cables for M8 I/O connection sockets
ZK2000-6xxx-xxxx Cables for M12 I/O connection sockets
ZK2020-3xxx-xxxx Cables for M8 power supply