Digital input
EP1098-0001
 
EP1098 | 8-channel digital input 24 V DC, ground switching
EP1098-0001
Connector
assignment
I/O
connection
M8 I/O
connection sockets
Signal status display
Labelling areas
Power supply
status display:
Box supply (US)
Auxiliary voltage (UP)
1 | + 24 V DC Us
3 | GND
4 | Input
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | + 24 V DC Us
2 | + 24 V DC UP
3 | GND
4 | GND
3-wire  2-wire
Power supply feed
Power supply down-
stream connection
EtherCAT
signal input
EtherCAT
signal output
extended temperature range

EP1098-0001 | 8-channel digital input 24 V DC, ground switching

The EP1098-0001 EtherCAT Box with digital inputs acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The state of the signals is indicated by light emitting diodes. The signals are connected via M8 screw type connectors.

The sensors are supplied from the box supply voltage US. The auxiliary voltage UP is not used in the input module, but may be connected in order to be relayed downstream.

Technical data EP1098-0001
Specification ground switching “0”: 11…30 V DC, “1”: 0…7 V DC, typ. 2.5 mA input current
Number of inputs 8
Input connections M8, screw type
Protocol EtherCAT
Bus interface 2 x M8 socket, shielded, screw type
Nominal input voltage 24 V DC (-15 %/+20 %)
Input filter 10 µs
“0” signal voltage 11…30 V
“1” signal voltage 0…7 V
Input current typ. 3.0 mA
Distributed clocks
Sensor supply from control voltage, max. 0.5 A, short-circuit proof in total
Power supply connection feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin
Bit width in the process image 8 inputs
Current consumption from US 120 mA
Electrical isolation control voltage/fieldbus: yes
Special features ground switching
Weight approx. 165 g
Operating/storage temperature -25…+60 °C/-40…+85 °C
Vibration/shock resistance conforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emission conforms to EN 61000-6-2/EN 61000-6-4
Protect. class/installation pos. IP 65/66/67 (conforms to EN 60529)/variable
Approvals/markings CE, UL
Accessories  
ZK1090-3xxx-xxxx Cables for EtherCAT signal in- and -output
ZK2000-xxxx-xxxx Cables for M8 I/O connection sockets
ZK2020-3xxx-xxxx Cables for M8 power supply