Digital input
EP1018-000x
 
EP1018 | 8-channel digital input 24 V DC, 10 µs
EP1018-0001
EP1018-0002
Connector
assignment
I/O
connection
M8 I/O
connection sockets
Signal status display
Labelling areas
Power supply
status display:
Box supply (US)
Auxiliary voltage (UP)
M12
1 | + 24 V DC Us
3 | GND
4 | Input
1 | + 24 V DC Us
2 | Input B
3 | GND
4 | Input A
5 | n.c.
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | + 24 V DC Us
2 | + 24 V DC UP
3 | GND
4 | GND
3-wire  2-wire
Power supply feed
Power supply down-
stream connection
EtherCAT
signal input
EtherCAT
signal output
extended temperature range

EP1018-000x | 8-channel digital input 24 V DC, 10 µs

The EP1018 EtherCAT Box with digital inputs acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The state of the signals is indicated by light emitting diodes. The signals are optionally connected via M8 (EP1018-0001) or M12 (EP1018-0002) screw type connectors.

The sensors are supplied from the box supply voltage US. The auxiliary voltage UP is not used in the input module, but may be connected in order to be relayed downstream.

Technical data EP1018-0001 EP1018-0002
Specification EN 61131-2, type 1/3
Number of inputs 8
Input connections M8, screw type M12, screw type
Protocol EtherCAT
Bus interface 2 x M8 socket, shielded, screw type
Nominal input voltage 24 V DC (-15 %/+20 %)
Input filter 10 µs
“0” signal voltage -3…+5 V (EN 61131-2, type 3)
“1” signal voltage 11…30 V (EN 61131-2, type 3)
Input current typ. 3 mA (EN 61131-2, type 3)
Distributed clocks
Sensor supply from control voltage, max. 0.5 A, short-circuit proof in total
Power supply connection feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin
Bit width in the process image 8 inputs
Current consumption from US 120 mA
Electrical isolation 500 V
Weight approx. 165 g
Operating/storage temperature -25…+60 °C/-40…+85 °C
Vibration/shock resistance conforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emission conforms to EN 61000-6-2/EN 61000-6-4
Protect. class/installation pos. IP 65/66/67 (conforms to EN 60529)/variable
Approvals/Markings CE, UL, ATEX
Ex-Marking II 3 G Ex nA IIC T4 Gc
Accessories  
ZK1090-3xxx-xxxx Cables for EtherCAT signal in- and -output
ZK2000-xxxx-xxxx Cables for M8 I/O connection sockets
ZK2000-6xxx-xxxx Cables for M12 I/O connection sockets
ZK2020-3xxx-xxxx Cables for M8 power supply
Related products  
EQ1008-0002 EtherCAT Box, stainless steel housing, 8 digital inputs, 24 V DC, filter 3.0 ms