System components ELM9xxx

EtherCAT measurement modules: accurate, fast, robust

Beckhoff has extended its measurement technology portfolio with a new high-speed, high-precision measurement device series. The high-performance EtherCAT measurement modules open up opportunities in terms of accuracy, precision of measured values, cycle times, synchronisation and long-term measurement accuracy – the level of which was to date only offered by cost-intensive, dedicated devices when used in automation. Beckhoff now offers a system-integrated measurement solution, without platform or system gaps, for existing PC- and EtherCAT-based control technology. The product portfolio now ranges from simple analog 12-bit terminals to high-precision, 24-bit condition monitoring modules with a sampling rate of 50 ksamples/s.

The new devices are designed for versatile application in industrial and testing environments. The available options include multi-function channels with numerous integrated measuring ranges (60 V to 20 mV, ±20 mA, full/half/quarter bridge strain gauge, IEPE, thermocouple, RTD) and also price-optimised versions with different numbers of channels. The main feature of the EtherCAT measurement modules is the superior quality of the acquired data values, which is achieved through a range of measures:

Ordering information  
Multi-functional input
ELM3702-0000 2-channel multi-functional input, 24 bit, 10 ksps, push-in, service plug, 6-pin
ELM3704-0000 4-channel multi-functional input, 24 bit, 10 ksps, push-in, service plug, 6-pin
ELM3704-0001 4-channel multi-functional input, 24 bit, 10 ksps, LEMO 1B, 8-pin
Voltage measurement
ELM3002-0000 2-channel analog input terminal ±30 V…±20 mV, 24 bit, 20 ksps, push-in, service plug, 2-pin
ELM3004-0000 4-channel analog input terminal ±30 V…±20 mV, 24 bit, 10 ksps, push-in, service plug, 2-pin
Current measurement
ELM3102-0000 2-channel analog input terminal -20/0/+4…+20 mA, 24 bit, 20 ksps, push-in, service plug, 2-pin
ELM3104-0000 4-channel analog input terminal -20/0/+4…+20 mA, 24 bit, 10 ksps, push-in, service plug, 2-pin
Measuring bridge analysis
ELM3502-0000 2-channel measuring bridge analysis, full/half/quarter bridge, 24 bit, 20 ksps, push-in, service plug, 6-pin
ELM3502-0030 2-channel measuring bridge analysis, full/half/quarter bridge, 24 bit, 20 ksps, push-in, service plug, 6-pin, with external calibration certificate, calibrated version of ELM3502-0000
ELM3504-0000 4-channel measuring bridge analysis, full/half/quarter bridge, 24 bit, 10 ksps, push-in, service plug, 6-pin
ELM3504-0030 4-channel measuring bridge analysis, full/half/quarter bridge, 24 bit, 10 ksps, push-in, service plug, 6-pin, with external calibration certificate, calibrated version of ELM3504-0000
ELM3542-0000 2-channel measuring bridge analysis, full/half/quarter bridge, 24 bit, 1 ksps, TEDS
ELM3544-0000 4-channel measuring bridge analysis, full/half/quarter bridge, 24 bit, 1 ksps
IEPE analysis
ELM3602-0000 2-channel IEPE analysis, 24 bit, 50 ksps, push-in, service plug, 2-pin
ELM3602-0002 2-channel IEPE analysis, 24 bit, 50 ksps, BNC, shielded
ELM3604-0000 4-channel IEPE analysis, 24 bit, 20 ksps, push-in, service plug, 2-pin
ELM3604-0002 4-channel IEPE analysis, 24 bit, 20 ksps, BNC, shielded