Accessories
 

Accessories for AX8000 Servo Drives at AM8xxx

Brake energy management

Ordering information AX2090-BW80-xxxx | Braking resistors
AX2090-BW80-1000 external braking resistor for AX8640-0000-0000 power supply module, 1.0 kW, 18 Ω (1)
AX2090-BW80-1600 external braking resistor for AX8620-0000-0000 power supply module, 1.6 kW, 33 Ω (1)
AX2090-BW80-2000 external braking resistor for AX8640-0000-0000 power supply module, 2.0 kW, 18 Ω (2)
AX2090-BW80-3200 external braking resistor for AX8640-0000-0000 power supply module, 3.2 kW, 18 Ω (2)
AX2090-BW80-6000 external braking resistor for AX8525-0xx0-0000 and AX8640-0xx0-0000 combined power supply and axis modules, 6.0 kW, 10 Ω (2)

Recommended supply cables: (1) ZK4000-2101-2zzz (1.5 mm²), (2) ZK4000-2102-2zzz (2.5 mm²)


Ordering information Connection cable braking resistors Pict.
ZK4000-2101-2zzz Connection cable, not assembled, (4 x 1.5 mm² + (2 x 1 mm²))
A
ZK4000-2102-2zzz Connection cable, not assembled, (4 x 2.5 mm² + (2 x 1 mm²))
B
ZK4509-8025-zzzz Connection cable, not assembled, (4 x 4 mm² + (2 x 1 mm²))
C
ZK4000-2104-2zzz Connection cable, not assembled, (4 x 6 mm² + (2 x 1.5 mm²))  
A
ZK4000-2101-2zzz
B
ZK4000-2102-2zzz
C
ZK4509-8025-zzzz
 

Grid feed-in

Mains chokes reduce the feedback of switching operations of the Servo Drive’s IGBT modules to the mains supply and limit current peaks.

Mains filters limit interference emission into the mains supply (interference suppression) and improve immunity to interference. Class C3 according to EN 61800-3 must be met for industrial environments and Class C2 for public buildings and households.

Ordering information AX2090-ND80-00xx | Mains chokes
AX2090-ND80-0010 mains choke for AX8620-0000-0000 power supply module, 1-phase, UK 4 %
AX2090-ND80-0020 mains choke for AX8620-0000-0000 power supply module, 3-phase, UK 4 %
AX2090-ND80-0040 mains choke for AX8640-0000-0000 power supply module, 3-phase, UK 4 %
AX2090-ND80-0080 mains choke for AX8525-0xx0-0000 and AX8640-0xx0-0000 combined power supply and axis modules, 3-phase, UK 4 %