Accessories
 

Supply cables for AX5000 Servo Drives at AM8000, AM8500, AM8700 and AM8800

Motor cables 1 mm² for AM801x, AM802x, AM803x and AM853x with itec® plug at AX5000 (1.5…6 A)

Ordering information Motor cable with 1 mm² wire gauge, highly flexible for drag-chain use
ZK4500-8022-xxxx Highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,
min. bending radius = 81 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
(4 x 1 mm² + (2 x 0.75 mm²) + (2 x AWG22)).
ZK4500-8022-0050 example for 5 m length
ZK4501-8022-xxxx extension cable

For maximum cable lengths and further specifications see data sheet


Ordering information Motor cable with 1 mm² wire gauge, highly flexible for drag-chain use
ZK4500-8062-xxxx highly flexible, torsion-resistant cable with 2 million bending cycles, max. 240 m/min, max. 30 m/s²,
min. bending radius = 144 mm (12 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
(4 x 1 mm² + (2 x 0.75 mm²) + (2 x AWG22))
ZK4501-8062-xxxx extension cable

Motor cables 1.5 mm² with M23 speedtec® plug for AM883x and AM8x4x up to AM8x6x (up to winding code P) at AX5000 (1.5…12 A)

Ordering information Motor cable with 1.5 mm² wire gauge, fixed installation Pict.
ZK4500-8003-xxxx Cables for fixed installation,
min. bending radius = 61 mm (5 x OD),
(4 x 1.5 mm² + (2 x 0.75 mm²) + (2 x AWG22)).
 
ZK4500-8003-0050 example for 5 m length  
ZK4501-8003-xxxx extension cable
A

For maximum cable lengths and further specifications see data sheet


A
ZK4501-8003-xxxx
 
Ordering information Motor cable with 1.5 mm² wire gauge, highly flexible for drag-chain use Pict.
ZK4500-8023-xxxx Highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,
min. bending radius = 89 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
(4 x 1.5 mm² + (2 x 0.75 mm²) + (2 x AWG22)).
 
ZK4500-8023-0050 example for 5 m length  
ZK4501-8023-xxxx extension cable
B

For maximum cable lengths and further specifications see data sheet


B
ZK4501-8023-xxxx
 
Ordering information Motor cable with 1.5 mm² wire gauge, highly flexible for drag-chain use
ZK4500-8063-xxxx highly flexible, torsion-resistant cable with 2 million bending cycles, max. 240 m/min, max. 30 m/s²,
min. bending radius = 164 mm (12 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
(4 x 1.5 mm² + (2 x 0.75 mm²) + (2 x AWG22))
ZK4501-8063-xxxx extension cable

Motor cables 2.5 mm² with M23 speedtec® plug for AM8x4x up to AM8x6x (up to winding code P) at AX5000 (18…25 A)

Ordering information Motor cable with 2.5 mm² wire gauge, fixed installation Pict.
ZK4500-8004-xxxx Cables for fixed installation,
min. bending radius = 69 mm (5 x OD),
(4 x 2.5 mm² + (2 x 1 mm²) + (2 x AWG22)).
 
ZK4500-8004-0050 example for 5 m length  
ZK4501-8004-xxxx extension cable
A

For maximum cable lengths and further specifications see data sheet


A
ZK4501-8004-xxxx
 
Ordering information Motor cable with 2.5 mm² wire gauge, highly flexible for drag-chain use Pict.
ZK4500-8024-xxxx Highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,
min. bending radius = 97 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
(4 x 2.5 mm² + (2 x 1 mm²) + (2 x AWG22)).
 
ZK4500-8024-0050 example for 5 m length  
ZK4501-8024-xxxx extension cable
B

For maximum cable lengths and further specifications see data sheet


B
ZK4501-8024-xxxx
 
Ordering information Motor cable with 2.5 mm² wire gauge, highly flexible for drag-chain use
ZK4500-8064-xxxx highly flexible, torsion-resistant cable with 2 million bending cycles, max. 240 m/min, max. 30 m/s²,
min. bending radius = 183 mm (12 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
(4 x 0.75 mm² + (2 x 0.34 mm²) + (2 x AWG22))

Motor cables 4 mm² with M40 speedtec® plug for AM8x6x (from winding code Q) and AM807x at AX5000 (12…25 A)

Ordering information Motor cable with 4 mm² wire gauge, highly flexible for drag-chain use
ZK4500-8025-xxxx Highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,
min. bending radius = 111 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
(4 x 4 mm² + (2 x 1 mm²) + (2 x AWG22)).
ZK4500-8025-0050 example for 5 m length
ZK4501-8025-xxxx extension cable

For maximum cable lengths and further specifications see data sheet


Motor cables 10 mm² with M40 speedtec® plug for AM8x6x (from winding code Q) and AM807x at AX5000 (40 A)

Ordering information Motor cable with 10 mm² wire gauge, highly flexible for drag-chain use
ZK4500-8027-xxxx highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,
min. bending radius = 225 mm (10 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
(4 x 10 mm² + (2 x 1.5 mm²) + (2 x AWG22))
ZK4500-8027-0050 example for 5 m length
ZK4501-8027-xxxx extension cable

For maximum cable lengths and further specifications see data sheet


Motor cables 10 mm² with M40 speedtec® plug for AM8x6x (from winding code Q) and AM807x at AX5000 (60 A)

Ordering information Motor cable with 10 mm² wire gauge, highly flexible for drag-chain use
ZK4504-8027-xxxx highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,
min. bending radius = 255 mm (10 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
(4 x 10 mm² + (2 x 1.5 mm²) + (2 x AWG22))
ZK4504-8027-0050 example for 5 m length
ZK4501-8027-xxxx extension cable

AX5000 (60 A) does not support OCT. Order feedback cable separately: ZK4530-8010-xxxx for resolver, ZK4510-8020-xxxx for encoder.


Motor cables 16 mm² with M40 speedtec® plug for AM8x6x (from winding code Q) and AM807x at AX5000 (72 A)

Ordering information Motor cable with 16 mm² wire gauge, highly flexible for drag-chain use
ZK4504-8018-xxxx Flexible, drag-chain suitable cable with 5 million bending cycles, max. 180 m/min, max. 5 m/s²,
min. bending radius = 250 mm (10 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
(4 x 16 mm² + (2 x 1.5 mm²) + (2 x 1.5 mm²)).
ZK4504-8018-0050 example for 5 m length

AX5000 (72 A) does not support OCT. Order feedback cable separately: ZK4530-8010-xxxx for resolver, ZK4510-8020-xxxx for encoder.


Motor cables 16 mm² with with connector box for AM8x6x (from winding code Q) and AM807x at AX5000 (72 A)

Ordering information Motor cable with 16 mm² wire gauge, highly flexible for drag-chain use
ZK4506-8018-xxxx flexible, drag-chain suitable cable with 5 million bending cycles, max. 180 m/min, max. 5 m/s²,
min. bending radius = 250 mm (10 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
(4 x 16 mm² + (2 x 1.5 mm²) + (2 x 1.5 mm²))
ZK4506-8018-0050 example for 5 m length

AX5000 (72 A) does not support OCT. Order feedback cable separately: ZK4530-8010-xxxx for resolver, ZK4510-8020-xxxx for encoder.


Resolver cables for AM802x, AM803x and AM853x with itec® plug at AX5000

Ordering information Resolver cable with 0.25 mm² wire gauge, flexible for drag-chain use
ZK4530-8110-xxxx flexible, drag-chain suitable cable with 5 million bending cycles, max. 120 m/min, max. 4 m/s²,
min. bending radius = 75 mm (10 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
4 x 2 x 0.25 mm²
ZK4530-8110-0050 example for 5 m length
ZK4531-8110-xxxx extension cable

Resolver cables with M23 speedtec® plug for AM883x, AM8x4x to AM8x6x, AM807x at AX5000

Ordering information Resolver cable with 0.25 mm² wire gauge, flexible for drag-chain use
ZK4530-8010-xxxx flexible, drag-chain suitable cable with 5 million bending cycles, max. 120 m/min, max. 4 m/s²,
min. bending radius = 75 mm (10 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
4 x 2 x 0.25 mm²
ZK4530-8010-0050 example for 5 m length
ZK4531-8010-xxxx extension cable

Encoder cables with M23 speedtec® plug for AM8x6x, AM807x at AX5000

Ordering information Encoder cable with 0.5 mm² wire gauge, highly flexible for drag-chain use
ZK4510-8020-xxxx Highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,
min. bending radius = 53 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
(7 x 2 x 0.14 mm² + 2 x 0.5 mm²).
The cable is UL and CSA listed.
ZK4510-8020-0050 example for 5 m length