M8, socket, straight, female, 4-pin, A-coded – open end, 4-wire
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M8 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 4-pin |
Coding | A‑coded |
Body color | black |
Technical data | Head B |
---|---|
Installation size | open end |
Number of positions (face) | 4-wire |
Technical data | Meterware |
---|---|
Cross-section | 4 x 0.25 mm² (AWG24) |
Use | fixed installation |
Material jacket | PVC (polyvinyl chloride) |
Outer cable diameter | 4.7 mm ± 0.15 mm (0.185" ± 0.0059") |
Jacket color | gray |
A1 | 33.00 mm |
A2 | 19.20 mm |
Ordering information | Length |
---|---|
ZK2000-3200-3015 | 1.50 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use