DetachFixClose

Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

AX8832 | AMP8000 coupling module for AX8000

AX8832 | AMP8000 coupling module for AX8000

AX8832 | AMP8000 coupling module for AX8000

AX8832 | AMP8000 coupling module for AX8000

AX8832 | AMP8000 coupling module for AX8000

AX8832 | AMP8000 coupling module for AX8000

AX8832 | AMP8000 coupling module for AX8000

AX8832 | AMP8000 coupling module for AX8000

AX8832 | AMP8000 coupling module for AX8000

AX8832 | AMP8000 coupling module for AX8000

AX8832 | AMP8000 coupling module for AX8000

AX8832 | AMP8000 coupling module for AX8000

AX8832 | AMP8000 coupling module for AX8000

Hannover Messe 2019

Hannover Messe 2019

For connecting AMP8000 distributed Servo Drives to the PC-based control technology, and more specifically to the EtherCAT-based Servo Drive systems there are two coupling modules available in single-channel and dual-channel versions. The coupling modules provide a connection for the DC link intermediate circuit, 24 V DC power supply and EtherCAT communication. Distributed servo drives can be coupled to the AX8000 multi-axis servo system via an AX883x power supply module. By means of the 1- or 2-channel coupling modules and the AMP8805 distribution module, the implementation of simple as well as complex distributed drive solutions is easy and straightforward.

The TwinCAT 3 Drive Manager 2 serves as commissioning tool. Thanks to the structured design and the wide range of functions, commissioning of the axis is simple and intuitive.

Safety projects can be created quickly and easily with the TwinCAT 3 Safety Editor. The TwinSAFE Loader/User is also available as additional support.

Product status:

regular delivery

Product information

Technical dataAX8832-0000-0000
Functioncoupling module
Channels2
DC link voltage0…848 V DC
DC link output current2 x 20 A DC
System busEtherCAT
Drive profileCiA402 according to IEC 61800-7-201 (CoE)
Ambient temperature (operation)0…+40°C, up to +55°C with power reduction (see documentation)
Approvals/markingsCE, cULus, EAC
Housing dataAX883x
Protection ratingIP20
DimensionsAX8832-0000-0000
Height without connectors230 mm
Depth without connectors192 mm
Width60 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use