DetachFixClose

Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

SCT3xxx | 3-phase ring-type current transformers

The compact SCT3xxx 3-phase ring-type CTs for direct mounting under commonly used power switches measure primary currents from 0…3 x 50 A AC to 0…3 x 600 A AC, with secondary currents of 1 or 5 A. The whole of the SCT3xxx series is available in accuracy class 1 and is supplemented by the SCT3121-0125 and SCT3121-0150 CTs in accuracy class 0.5.

Your selection:
    Loading content ...