DetachFixClose

Cables and connectors overview | AMP8000

The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs and extension cables for the distributed servo drive system AMP8000. The shown products represent a cross-section of the wide product portfolio.

control_cabinet_feedthrough_amp8000_cables
Control cabinet
1234444444567788

No. Type fixed installation drag-chain suitable
(1) M8, plug, straight, male, 4-pin, A-coded – RJ45, plug, straight, male, 8-pin ZK1090-3191-3xxx ZK1090-3191-0xxx
(2) M8, plug, straight, male, 4-pin, ​EtherCAT P-coded – M8, socket, straight, female,​ 4-pin, EtherCAT-coded ZK1090-0132-0005
(3) B23, plug, straight, female + blanking plug, pins 4+PE, power – open end ZK7A33-3100-0xxx
(4) B23, plug, straight, female+ female, pins 5+4, P-coded – B23, plug, straight, male+male, pins 5+4, P-coded ZK7A26-3031-0xxx​
(5) External braking resistor IP65 for AX5112/AX8620/AMP8620, 33 Ω, 5 m connection cable AX2090-BW65-xx33
(6) B23, plug, metal, shielded, crimp, straight, male, 5-pin, power-coded, IP65/67, Ø 13…16 mm incl. 5 contacts ZS7300-0022
(7) Plastic protection cap for B23 socket/flange ZS7300-B001
(8) Metal protection cap for B23 socket/flange ZS7300-B002

xxx = cable length in decimeters