![Linear servomotors with One Cable Technology](/media/pictures/stages/products/al8000_oct.jpg)
AL8000 and AL8100 with integrated OCT feedback system makes using linear motors exceptionally easy
Headquarters United Kingdom
Beckhoff Automation Ltd.
+44 1491 4105-39
info@beckhoff.co.uk
www.beckhoff.com/en-gb/
AL8000 and AL8100 with integrated OCT feedback system makes using linear motors exceptionally easy
The AL8000 and AL8100 linear motor series now offer integrated position detection thanks to the addition of a feedback system. This makes the entire process of integrating the motor into the machine much easier, as users no longer have to mount the scanning head themselves. What’s more, users benefit from all the advantages of Beckhoff One Cable Technology (OCT).
The linear drives feature an integrated feedback system – a scanning head and a scale tape – to form a new type of functional unit. One Cable Technology (OCT) from Beckhoff enables signal transmission directly via the periphery of the motor. As a result, only one cable is required for the power supply, the feedback system, and the thermal sensor. This not only reduces the wiring to the control cabinet, but also enables extremely simple commissioning via the electronic nameplate which contains all the relevant motor parameters. The scanning head is also pre-aligned and directly coupled to the coil unit, eliminating time-consuming assembly and alignment procedures for the feedback system. The linear motors are available for both the 400 V (AL8000) and 48 V (AL8100) ranges. When combined with the ELM72xx servo terminals, the AL8100 therefore offers a complete linear motor solution for the low voltage range for the very first time.
Order reference | For AL80uv-wxyz and AL81uv-wxyz | |
---|---|---|
u | overall width | |
v | motor length | |
x | winding code A…Z | |
y = 1 | One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic identification plate, inductive scanning head, absolute position, 0.1 µm resolution | |
Information | The options cannot be installed in the field. |
The AL8000 motors are characterized by a modular coil concept and the extremely high force density generated from it.
The AL8100s are characterized by a modular coil concept and the extremely high force density that they generate from it for compact drive technology.