DetachFixClose

Beckhoff at drinktec 2022

PC-based control for the beverage and liquid food industry

drinktec

Flexible automation solution for the beverage industry with PC-based control

Is it really possible to achieve lot-size-one production with a minimal plant footprint and still save on resources? From September 12 to 16, 2022, Beckhoff will be appearing at drinktec in Munich to set new standards for highly efficient and flexible transport and automation solutions. As a specialist in PC- and EtherCAT-based control technology, we will be showcasing our technology highlights from the areas of industrial PCs, I/O, drive technology, and automation software. The focus here will be on the intelligent XPlanar and XTS product transport systems along with the new MX-System for control cabinet-free automation.

Don’t miss out on our exciting innovations! We look forward to seeing you in Hall A3 at Booth 325.

Reserve your free ticket now.

Pluggable system solution for control cabinet-free automation

  • modular system with IPC, coupler, I/O, motion, relay, and system modules on scalable baseplates
  • direct placement on the machine
  • for control cabinet-free machine and system concepts in robust metal housings

Learn more

XPlanar: maximum freedom in product transport

  • 2D product transport with 6 degrees of freedom: the XPlanar planar motor system
  • planar movers hover jerk-free and contact-free at up to 2 m/s over planar tiles in any desired arrangement
  • individual, precise, and highly dynamic positioning facilitates compact system design and a reduced footprint

Learn more

For demanding environments: XTS Hygienic

  • XTS Hygienic in stainless steel: ideal for primary packaging in the food industry
  • increased availability and reduced changeover and downtime – even in demanding environments
  • easy-clean surfaces, seals resistant to high-pressure cleaners, no hidden edges

Learn more

Universal stainless steel: complete control solution in hygienic design

  • extensive product portfolio in hygienic design: stainless steel panels, stainless steel I/O modules, stainless steel servo drives and XTS hygienic

Learn more

TwinCAT: The software platform for digital transformation

  • transforms almost any PC-based system into a real-time controller complete with multiple PLC, NC, CNC, and/or robotics runtime systems

Learn more


PC-based control from Beckhoff integrates all machine and system functions on a single control platform

  • one control platform for the complete automation solution: TwinCAT
  • system-integrated: HMI, motion control, IoT, analytics, cloud engineering, machine learning, safety, robotics, vision
  • complete automation toolkit: industrial PC, I/O and fieldbus components, drive technology, automation software, control cabinet-free automation

Learn more

At a glance

Location:
Munich, Germany
Date:
12.09.2022 – 16.09.2022
Beckhoff main stand:
Hall A3, Booth 325
Opening hours:
Monday – Thursday: 09:00 a.m. – 06:00 p.m.
Friday: 09:00 a.m. – 05:00 p.m.
Link to exhibition:
www.drinktec.com
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com