
Through consistent integration of the Intel® Core™ i processors (Series 1), the C6030-0090 ultra-compact Industrial PC is directly advancing into the field of highly complex and performance-hungry applications. Whether it is extensive axis control or demanding HMI applications, extremely short cycle times or large-volume data handling, with processing power ranging up to Core™ i7 CPUs, the device is able to accommodate almost any automation and visualization task.
The following processors are available:
- Intel® U300L
- Intel® Core™ i3 100HL
- Intel® Core™ i5 120HL
- Intel® Core™ i5 130HL
- Intel® Core™ i7 150HL
- Intel® Core™ i7 160HL
- Product status
- product announcement | estimated market release on request
Product information
Technical data | C6030-0090 | Options |
---|---|---|
Device type | Ultra-compact control cabinet PC | |
Housing | aluminum zinc die-cast housing | |
Installation | mounting sheet at the rear wall | mounting sheet at the side wall |
Slots for hard disk/flash | 2 slot for M.2 SSD | |
Free space for air circulation | 5 cm (2") around the PC required | |
Protection rating | IP20 | |
Operating temperature | 0…55°C | |
Dimensions (W x H x D) | 132 x 133 x 76 mm (5.2” x 5.24” x 3.0”), without mounting plate | |
Processor | Intel® U300L | Intel® Core™ i3 100HL, Intel® Core™ i5 120HL, Intel® Core™ i5 130HL, Intel® Core™ i7 150HL, Intel® Core™ i7 160HL |
Graphic | integrated in the processor | |
Hard disks/flash | 40 GB M.2 SSD | up to 640 GB M.2 SSD |
Power supply | 24 V DC | UPS CU81xx |
Operating system | – | Windows 11 IoT Enterprise 2024 LTSC |
Technical documentations C6030
Language | Version | Download |
---|---|---|
German | 4.2 | PDF (9.5 MB) |
English | 4.2 | PDF (9.5 MB) |
Chinese | 1.0 | PDF (9.4 MB) |