DetachFixClose

TXxxxx | TwinCAT 2 Base

TwinCAT consists of runtime systems for real-time execution of control programs and development environments for programming, configuration and diagnostics:

  • TwinCAT I/O: versatile I/O interface for all common fieldbuses
  • TwinCAT PLC: enables programming of up to four PLC runtimes on a single PC. The PLC program can optionally be written in one or several IEC 61131-3 languages (IL, LD, FBD, SFC, ST) or CFC.
  • TwinCAT NC: enables simultaneous positioning of many axes. The levels NC PTP (point-to-point positioning), NC I (linear and circular interpolating movements of axis groups with up to eight drives) and CNC (extension of NC I with conventional CNC features for up to 32 interpolating axes per channel) are available for this purpose.
Your selection:
    • TX1000 | TwinCAT CP

      TX1000 | TwinCAT CP

      Description:
      license for using the driver for the Beckhoff Control Panel, providing communication with general Windows programs
    • TX1100 | TwinCAT I/O

      TX1100 | TwinCAT I/O

      Description:
      license for using the I/O DLL for data exchange with Windows programs
    • TX1200 | TwinCAT PLC

      TX1200 | TwinCAT PLC

      Description:
      license for using the IEC 61131-3 PLC automation software, including programming software and runtime system
    • TX1250 | TwinCAT NC PTP

      TX1250 | TwinCAT NC PTP

      Description:
      license for using the PTP positioning software with integrated IEC 61131-3 TwinCAT PLC, contains programming software and runtime system
    • TX1260 | TwinCAT NC I

      TX1260 | TwinCAT NC I

      Description:
      license for using the interpolation and PTP positioning software with integrated IEC 61131-3 TwinCAT PLC, contains programming software and runtime system
    • TX1270 | TwinCAT CNC

      TX1270 | TwinCAT CNC

      Description:
      license for using the CNC path control software based on TwinCAT PLC or TwinCAT NC PTP