Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

VOS2000 | Lenses

Lenses for up to 2.0 µm pixel size and an image circle diameter of 11 mm

VOS2000 lens series
VOS2000 lens series

With its robust and easy-to-mount design, the VOS2000 C-mount lens is ideal for use in harsh industrial automation environments. In addition to being straightforward to adjust, the focus and fixed aperture can be locked easily and precisely using compact screws. The broadband anti-reflection coating ranges from 420 nm to 1050 nm, while the vibration resistance facilitates reliable measurements in the visible and near infrared regions. The VOS2000 is suitable for camera sensors up to a format of 2/3" and achieves resolutions of up to 8 megapixels with current image sensors. The focal lengths are adjusted in increments ranging from 6 to 50 mm.

Your selection:
    • VOS2000-0625 | Camera lens, C mount, image circle 11 mm, pixel size up to 2.0 µm, f = 6 mm, f/2.5

      VOS2000-0625 | Camera lens, C mount, image circle 11 mm, pixel size up to 2.0 µm, f = 6 mm, f/2.5

      Image circle:
      Ø 11 mm
      Pixel size:
      2.0 µm
      Focal length:
      6 mm
      Aperture:
      f/2.5…f/16
    • VOS2000-0822 | Camera lens, C mount, image circle 11 mm, pixel size up to 2.0 µm, f = 8 mm, f/2.2

      VOS2000-0822 | Camera lens, C mount, image circle 11 mm, pixel size up to 2.0 µm, f = 8 mm, f/2.2

      Image circle:
      Ø 11 mm
      Pixel size:
      2.0 µm
      Focal length:
      8 mm
      Aperture:
      f/2.2…f/16
    • VOS2000-1218 | Camera lens, C mount, image circle 11 mm, pixel size up to 2.0 µm, f = 12 mm, f/1.8

      VOS2000-1218 | Camera lens, C mount, image circle 11 mm, pixel size up to 2.0 µm, f = 12 mm, f/1.8

      Image circle:
      Ø 11 mm
      Pixel size:
      2.0 µm
      Focal length:
      12 mm
      Aperture:
      f/1.8…f/16
    • VOS2000-1616 | Camera lens, C mount, image circle 11 mm, pixel size up to 2.0 µm, f = 16 mm, f/1.6

      VOS2000-1616 | Camera lens, C mount, image circle 11 mm, pixel size up to 2.0 µm, f = 16 mm, f/1.6

      Image circle:
      Ø 11 mm
      Pixel size:
      2.0 µm
      Focal length:
      16 mm
      Aperture:
      f/1.6…f/16
    • VOS2000-2516 | Camera lens, C mount, image circle 11 mm, pixel size up to 2.0 µm, f = 25 mm, f/1.6

      VOS2000-2516 | Camera lens, C mount, image circle 11 mm, pixel size up to 2.0 µm, f = 25 mm, f/1.6

      Image circle:
      Ø 11 mm
      Pixel size:
      2.0 µm
      Focal length:
      25 mm
      Aperture:
      f/1.6…f/16
    • VOS2000-3522 | Camera lens, C mount, image circle 11 mm, pixel size up to 2.0 µm, f = 35 mm, f/2.2

      VOS2000-3522 | Camera lens, C mount, image circle 11 mm, pixel size up to 2.0 µm, f = 35 mm, f/2.2

      Image circle:
      Ø 11 mm
      Pixel size:
      2.0 µm
      Focal length:
      35 mm
      Aperture:
      f/2.2…f/16
    • VOS2000-5028 | Camera lens, C mount, image circle 11 mm, pixel size up to 2.0 µm, f = 50 mm, f/2.8

      VOS2000-5028 | Camera lens, C mount, image circle 11 mm, pixel size up to 2.0 µm, f = 50 mm, f/2.8

      Image circle:
      Ø 11 mm
      Pixel size:
      2.0 µm
      Focal length:
      50 mm
      Aperture:
      f/2.8…f/16