DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS6xxx | Power supplies

With the MS6xxx series, 24 V DC power supply unit can be used as stand-alone modules. The parallel connection of power supply units can be conveniently set using the EtherCAT functionality, which is available in all power supply units. In addition to the 24 V DC power supply units, 48 V DC power supply units are also available. Power supply units are available for single-phase and three-phase AC voltages as well as for DC voltages of up to 848 V and in different performance classes. Further features are the active harmonic filters as well as a transient protection and the fuses for the input voltages. Optionally, the power supply units are also equipped with additional ports on the front of the modules, e.g. for connecting AMI decentralized servomotors.

Your selection:
    Loading content ...