DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO7xxx | I/O modules, compact drive technology

Beckhoff offers a wide range of compact, modular, and scalable drive solutions at I/O level for connecting all common drive technologies such as servo, stepper, and DC motors in the low voltage range up to 48 V.

In terms of performance, the spectrum ranges from 50 mA for controlling external power amplifiers up to 7 A for the direct operation of a servomotor. The direct integration into Beckhoff’s TwinCAT automation software enables convenient and fast programming. In doing so, TwinCAT 3 offers the ideal development environment for the fast and efficient implementation of drive technology requirements with comprehensive and powerful tools such as the Motion Designer,Drive Manager 2, or Scope.

Servomotor modules
The full-featured servo drives for 48 V DC offer high performance for direct control of servomotors. Virtually all applications can be covered thanks to the high scalability in all performance classes from 2.8 A to 7 A. The option is also available to incorporate a hardware STO input.

Stepper motor modules
The stepper motor modules are designed for direct control of stepper motors for the safety extra-low voltage range. The portfolio supports stepper motors up to 5 A. Additional inputs support drive-related functions such as homing and end position monitoring.

DC motor modules
The MO73xx modules enable the operation of DC motors, e.g. for belt drives, with a voltage of 24/48 V.

Your selection:
    Loading content ...