DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8500 | Synchronous servomotors with increased rotor moment of inertia

For applications with large Lambda and requirements for high synchronism

The AM8500 series extends the servomotor range by a complete series with increased rotor moment of inertia. It covers a wide performance range with four sizes, each in three lengths with a standstill torque of 1.37 to 41 Nm. Due to the high rotor inertia, the control of the AM8500 servomotors is simplified in areas in which a high external inertia has to be moved: They are less prone to oscillation and are much simpler to adjust on the servo controller. The 24-bit SIL 2 safety encoder is integrated as standard for high-precision applications.

Your selection:
    Loading content ...