DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP49xx, CP59xx | Next multi-touch Control Panels

For optimized operating concepts: The Next multi-touch panel generation

The Next multi-touch panel series is advanced and cost-optimized, and further expands the diversity of Beckhoff's broad portfolio. As usual, this generation of control panels offers convenient operation with advanced multi-touch technology, a high-quality look and feel, and a wide choice of formats and options.

The Next multi-touch Control Panels will be available in two different versions: CP49xx built-in Control Panels and CP59xx Control Panels for mounting arm installation.

Advantages:

  • contemporary, elegant design and high-quality workmanship
  • high-quality industrial displays with multi-finger touch function
  • high-end panels for demanding human-machine interface and control tasks
  • developed and manufactured in-house, entirely in Germany
  • long-term availability with long-term servicing and high durability
  • IP20 and IP65-protected versions for any environment
  • for direct mounting on a VESA monitor mount by the customer
  • can be directly mounted on a 48 mm round tube with a mounting arm
  • diagonals from 7 to 23.8 inches
  • EtherCAT communication (FSoE) at the touch of a button

Balance between latest PC technology and long-term availability of control components

Modern Control Panel technology doesn't stop with the selection of the touch technology, which forms the basis of the operation of a machine or plant. The transmission of the image and touch signals, combined with the power supply or other digital signals, must work perfectly and continuously, both mechanically and electrically, and over long distances in the industrial environment. In order to reliably ensure this, Beckhoff installs Panel electronics that it develops and manufactures itself at the production location in Verl. With its revised electronics concept and standardized connection solution for electronics and mechanics, the device platform maintains its future-proof technological lead and builds on it while optimizing costs.

Your selection:
    • CP49xx | Next multi-touch built-in Control Panel

      CP49xx | Next multi-touch built-in Control PanelNew

      Touch technology:
      Multi-touch
      Display:
      7-, 10.1-, 15.6-, 18.5-, 21.5- or 23.8-inch display
      Housing/protection rating:
      Built in - front IP65
      Special feature:
      extremely compact and flat design
    • CP59xx | Next multi-touch Control Panel

      CP59xx | Next multi-touch Control PanelNew

      Touch technology:
      Multi-touch
      Display:
      15.6-, 18.5-, 21.5- or 23.8-inch display
      Housing/protection rating:
      Mounting arm - IP65 on all sides
      Special feature:
      flexible mounting arm installation possible