DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPP1xxx | EtherCAT P Box, digital input

The EPP1xxx digital input modules are intended for the acquisition of digital/binary signals. Typically, these are mechanical contacts such as break contacts or make contacts, electronic sensors such as inductive proximity switches, optical sensors or other methods in order to generate a low/high signal in the sense of control technology. This signal is transmitted via EtherCAT to the higher-level automation device for further processing or for the control of the machine/plant. The module variants differ by different signal thresholds, number of channels, connection options and/or input filter times. The portfolio is rounded off by additional modules with XFC timestamp or combined input/output modules.

Your selection:
    Loading content ...