Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

More performance, more features:

Compact drive technology with the ELM72xx series

Compact drive technology in a robust metal housing

The new ELM72xx EtherCAT Terminals are fully functional servo drives in a robust metal housing that deliver an output current (Irms) of up to 16 A at 48 V DC for the power supply. They expand the Beckhoff portfolio of compact drive technology in I/O terminal format and offer all of the current technology features together with increased performance and functionality compared with comparable EL series I/O designs.

The ELM72xx modules’ metal housing provides optimum heat dissipation even at high output power as well as optimal shielding against electrical interference. The new servo terminals can be directly connected to other EtherCAT Terminals and form an integrated component of the Beckhoff I/O system. The comprehensive functionality includes the direct connection of the motor, feedback and brake via the convenient connector front end, an integrated absolute value interface and One Cable Technology (OCT). Additional I/Os enable latching of position values. In addition, the integrated brake chopper control allows a braking resistor to be connected directly.

In contrast to the established EL series, the ELM72xx wiring level utilizes a pluggable design. Matching motor and sensor cables further simplify installation. The drive design – ELM72xx combined with AM8100 Servomotors – is implemented using the familiar TwinCAT 3 Motion Designer software (TE5910). The electronic nameplate and the TwinCAT 3 Drive Manager 2 software (TE5950) ensure effortless commissioning.

Selectable safety scope
In addition, the system also integrates programmable TwinSAFE Logic for direct implementation of the safety application in the terminal and safe drive technology either as STO/SS1 via Safety over EtherCAT (FSoE) or as a comprehensive package of Safe Motion functions for safety-relevant drive technology via TwinSAFE. Five different ELM72xx models are currently available. These are equipped with either STO/SS1 or Safe Motion.

Product Safe Motion via TwinSAFE STO/SS1 via FSoE
without safety functions
1-channel servo terminal with 4,5 A (Irms) ELM7211-9018 ELM7211-9016
ELM7211-0010
2-channel servo terminal with 2 x 4,5 A (Irms) ELM7212-9018 ELM7212-9016
ELM7212-0010
1-channel servo terminal with 8 A (Irms) ELM7221-9018 ELM7221-9016
ELM7221-0010
2-channel servo terminal with 2 x 8 A (Irms)
ELM7222-9018 ELM7222-9016
ELM7222-0010
1-channel servo terminal with 16 A (Irms) ELM7231-9018 ELM7231-9016
ELM7231-0010

Products

ELM7211-9016 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, TwinSAFE Logic

ELM7211-9016 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, TwinSAFE Logic

The ELM72xx-9016 servomotor EtherCAT Terminal with integrated absolute value interface offers high servo performance in a very compact design. The fast control technology, based on field-oriented current and PI speed control, supports fast and highly dynamic positioning tasks. The monitoring of numerous parameters, such as overvoltage and undervoltage, overcurrent, terminal temperature or motor load via the calculation of a I²T model, offers maximum operational reliability.

ELM7211-9018 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, Safe Motion, TwinSAFE Logic

ELM7211-9018 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, Safe Motion, TwinSAFE Logic

The ELM72xx-9018 servomotor EtherCAT Terminal with integrated absolute value interface offers high servo performance in a very compact design. The fast control technology, based on field-oriented current and PI speed control, supports fast and highly dynamic positioning tasks. The monitoring of numerous parameters, such as overvoltage and undervoltage, overcurrent, terminal temperature or motor load via the calculation of a I²T model, offers maximum operational reliability.

ELM7211-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT

ELM7211-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT

The ELM72xx-0010 servomotor EtherCAT Terminal with integrated absolute value interface offers high servo performance in a very compact design. The fast control technology, based on field-oriented current and PI speed control, supports fast and highly dynamic positioning tasks. The monitoring of numerous parameters, such as overvoltage and undervoltage, overcurrent, terminal temperature or motor load via the calculation of a I²T model, offers maximum operational reliability.

ELM7212-9016 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, TwinSAFE Logic

ELM7212-9016 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, TwinSAFE Logic

The ELM72xx-9016 servomotor EtherCAT Terminal with integrated absolute value interface offers high servo performance in a very compact design. The fast control technology, based on field-oriented current and PI speed control, supports fast and highly dynamic positioning tasks. The monitoring of numerous parameters, such as overvoltage and undervoltage, overcurrent, terminal temperature or motor load via the calculation of a I²T model, offers maximum operational reliability.

ELM7212-9018 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, Safe Motion, TwinSAFE Logic

ELM7212-9018 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, Safe Motion, TwinSAFE Logic

The ELM72xx-9018 servomotor EtherCAT Terminal with integrated absolute value interface offers high servo performance in a very compact design. The fast control technology, based on field-oriented current and PI speed control, supports fast and highly dynamic positioning tasks. The monitoring of numerous parameters, such as overvoltage and undervoltage, overcurrent, terminal temperature or motor load via the calculation of a I²T model, offers maximum operational reliability.

ELM7212-0010 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT

ELM7212-0010 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT

The ELM72xx-0010 servomotor EtherCAT Terminal with integrated absolute value interface offers high servo performance in a very compact design. The fast control technology, based on field-oriented current and PI speed control, supports fast and highly dynamic positioning tasks. The monitoring of numerous parameters, such as overvoltage and undervoltage, overcurrent, terminal temperature or motor load via the calculation of a I²T model, offers maximum operational reliability.

ELM7221-9016 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, TwinSAFE Logic

ELM7221-9016 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, TwinSAFE Logic

The ELM72xx-9016 servomotor EtherCAT Terminal with integrated absolute value interface offers high servo performance in a very compact design. The fast control technology, based on field-oriented current and PI speed control, supports fast and highly dynamic positioning tasks. The monitoring of numerous parameters, such as overvoltage and undervoltage, overcurrent, terminal temperature or motor load via the calculation of a I²T model, offers maximum operational reliability.

ELM7221-9018 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, Safe Motion, TwinSAFE Logic

ELM7221-9018 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, Safe Motion, TwinSAFE Logic

The ELM72xx-9018 servomotor EtherCAT Terminal with integrated absolute value interface offers high servo performance in a very compact design. The fast control technology, based on field-oriented current and PI speed control, supports fast and highly dynamic positioning tasks. The monitoring of numerous parameters, such as overvoltage and undervoltage, overcurrent, terminal temperature or motor load via the calculation of a I²T model, offers maximum operational reliability.

ELM7221-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 8 A, OCT

ELM7221-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 8 A, OCT

The ELM72xx-0010 servomotor EtherCAT Terminal with integrated absolute value interface offers high servo performance in a very compact design. The fast control technology, based on field-oriented current and PI speed control, supports fast and highly dynamic positioning tasks. The monitoring of numerous parameters, such as overvoltage and undervoltage, overcurrent, terminal temperature or motor load via the calculation of a I²T model, offers maximum operational reliability.

ELM7222-9016 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, TwinSAFE Logic

ELM7222-9016 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, TwinSAFE Logic

The ELM72xx-9016 servomotor EtherCAT Terminal with integrated absolute value interface offers high servo performance in a very compact design. The fast control technology, based on field-oriented current and PI speed control, supports fast and highly dynamic positioning tasks. The monitoring of numerous parameters, such as overvoltage and undervoltage, overcurrent, terminal temperature or motor load via the calculation of a I²T model, offers maximum operational reliability.

ELM7222-9018 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, Safe Motion, TwinSAFE Logic

ELM7222-9018 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, Safe Motion, TwinSAFE Logic

The ELM72xx-9018 servomotor EtherCAT Terminal with integrated absolute value interface offers high servo performance in a very compact design. The fast control technology, based on field-oriented current and PI speed control, supports fast and highly dynamic positioning tasks. The monitoring of numerous parameters, such as overvoltage and undervoltage, overcurrent, terminal temperature or motor load via the calculation of a I²T model, offers maximum operational reliability.

ELM7222-0010 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 8 A, OCT

ELM7222-0010 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 8 A, OCT

The ELM72xx-0010 servomotor EtherCAT Terminal with integrated absolute value interface offers high servo performance in a very compact design. The fast control technology, based on field-oriented current and PI speed control, supports fast and highly dynamic positioning tasks. The monitoring of numerous parameters, such as overvoltage and undervoltage, overcurrent, terminal temperature or motor load via the calculation of a I²T model, offers maximum operational reliability.

ELM7231-9016 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 16 A, OCT, STO, TwinSAFE Logic

ELM7231-9016 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 16 A, OCT, STO, TwinSAFE Logic

The ELM72xx-9016 servomotor EtherCAT Terminal with integrated absolute value interface offers high servo performance in a very compact design. The fast control technology, based on field-oriented current and PI speed control, supports fast and highly dynamic positioning tasks. The monitoring of numerous parameters, such as overvoltage and undervoltage, overcurrent, terminal temperature or motor load via the calculation of a I²T model, offers maximum operational reliability.

ELM7231-9018 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 16 A, OCT, STO, Safe Motion, TwinSAFE Logic

ELM7231-9018 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 16 A, OCT, STO, Safe Motion, TwinSAFE Logic

The ELM72xx-9018 servomotor EtherCAT Terminal with integrated absolute value interface offers high servo performance in a very compact design. The fast control technology, based on field-oriented current and PI speed control, supports fast and highly dynamic positioning tasks. The monitoring of numerous parameters, such as overvoltage and undervoltage, overcurrent, terminal temperature or motor load via the calculation of a I²T model, offers maximum operational reliability.

ELM7231-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 16 A, OCT

ELM7231-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 16 A, OCT

The ELM72xx-0010 servomotor EtherCAT Terminal with integrated absolute value interface offers high servo performance in a very compact design. The fast control technology, based on field-oriented current and PI speed control, supports fast and highly dynamic positioning tasks. The monitoring of numerous parameters, such as overvoltage and undervoltage, overcurrent, terminal temperature or motor load via the calculation of a I²T model, offers maximum operational reliability.