Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KLx9xx | Bus Terminals, TwinSAFE

The safe I/Os and the TwinSAFE Logic Terminal can be integrated in any fieldbus system.

Your selection:
    • KL1904 | Bus Terminal, 4-channel digital input, 24 V DC, TwinSAFE

      KL1904 | Bus Terminal, 4-channel digital input, 24 V DC, TwinSAFE

      Channels:
      4
      TwinSAFE type:
      input
    • KL2904 | Bus Terminal, 4-channel digital output, 24 V DC, 0.5 A, TwinSAFE

      KL2904 | Bus Terminal, 4-channel digital output, 24 V DC, 0.5 A, TwinSAFE

      Channels:
      4
      TwinSAFE type:
      output
    • KL6904 | Bus Terminal, communication interface + 4-port digital output, 24 V DC, 0.5 A, TwinSAFE Logic

      KL6904 | Bus Terminal, communication interface + 4-port digital output, 24 V DC, 0.5 A, TwinSAFE Logic

      Channels:
      4
      TwinSAFE type:
      logic and output