Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL2xxx | Bus Terminals, compact drive technology

The KL2xxx Bus Terminals provide compact drive solutions for stepper and DC motors as well as for AC motor speed controllers.

Your selection:
    • KL2284 | Bus Terminal, 4-channel digital output, reverse switching, 24 V DC, 2 A

      KL2284 | Bus Terminal, 4-channel digital output, reverse switching, 24 V DC, 2 A

      Channels:
      4
      Signal level:
      24 V DC
      Output current:
      2 A
      Motor type:
      DC
    • KL2531 | Bus Terminal, 1-channel motion interface, stepper motor, 24 V DC, 1.5 A

      KL2531 | Bus Terminal, 1-channel motion interface, stepper motor, 24 V DC, 1.5 A

      Channels:
      1
      Signal level:
      24 V DC
      Output current:
      1.5 A
      Motor type:
      Stepper
    • KL2532 | Bus Terminal, 2-channel motion interface, DC motor, 24 V DC, 1 A

      KL2532 | Bus Terminal, 2-channel motion interface, DC motor, 24 V DC, 1 A

      Channels:
      2
      Signal level:
      24 V DC
      Output current:
      1 A
      Motor type:
      DC
    • KL2535 | Bus Terminal, 2-channel PWM output, 24 V DC, 1 A, current-controlled

      KL2535 | Bus Terminal, 2-channel PWM output, 24 V DC, 1 A, current-controlled

      Channels:
      2
      Signal level:
      PWM
      Output current:
      1 A
      Motor type:
      Current-controlled (PWM)
    • KL2541 | Bus Terminal, 1-channel motion interface, stepper motor, 48 V DC, 5 A, with incremental encoder

      KL2541 | Bus Terminal, 1-channel motion interface, stepper motor, 48 V DC, 5 A, with incremental encoder

      Channels:
      1
      Signal level:
      PWM
      Output current:
      5 A
      Motor type:
      Stepper
    • KL2545 | Bus Terminal, 2-channel PWM output, 8…50 V DC, 3.5 A, current-controlled

      KL2545 | Bus Terminal, 2-channel PWM output, 8…50 V DC, 3.5 A, current-controlled

      Channels:
      2
      Signal level:
      PWM
      Output current:
      3.5 A
      Motor type:
      Current-controlled (PWM)
    • KL2552 | Bus Terminal, 2-channel motion interface, DC motor, 48 V DC, 5 A

      KL2552 | Bus Terminal, 2-channel motion interface, DC motor, 48 V DC, 5 A

      Channels:
      2
      Signal level:
      PWM
      Output current:
      5 A
      Motor type:
      DC
    • KL2791 | Bus Terminal, 1-channel motion interface, AC motor, 230 V AC, 0.9 A

      KL2791 | Bus Terminal, 1-channel motion interface, AC motor, 230 V AC, 0.9 A

      Channels:
      1
      Signal level:
      230 V AC
      Output current:
      0.02 A, 0.03 A, 0.045 A, 0.05 A, 0.1 A, 0.2 A, 0.3 A, 0.5 A, 0.7 A
      Motor type:
      AC