The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs and extension cables for EtherCAT P hybrid cables (ECP) in size B40. In addition to the transmission of EtherCAT P, the 5+4-pole mating face offers the possibility of mechanical coding for 2 x 24 V +PE, 400 V AC and for a freely selectable voltage. The shown products represent a cross-section of the wide product portfolio.

No. | Type | Article no. | ||||
---|---|---|---|---|---|---|
(1) | B40, flange, straight, long, male+male, pins 5+4, square flange, P-coded – 1 x M8, plug, straight | 1 x open end | ZK7425-BX00-0xxx | ||||
(2) | B40, flange, straight, long, female+ female, pins 5+4, square flange, P-coded – 1 x M8, plug, straight | 1 x open end | ZK7425-BW00-0xxx | ||||
(3) | B40 protection cap, socket/flange, metal, IP67 | ZS7400-B002 | ||||
(4) | B40, plug, straight, female+ female, pins 5+4, EtherCAT P-coded – B40, plug, straight, male+male, pins 5+4, EtherCAT P-coded | ZK7425-3031-0xxx | ||||
(5) | Metal flange for B40 connector, to adjust the connector, including sealing | on request | ||||
(6) | B40 protection cap, plug, metal, IP67 | ZS7400-B004 | ||||
(7) | B40, socket, straight, male+male, pins 4+PE+4, EtherCAT P-coded – B40, plug, straight, female+female, pins 4+PE+4, EtherCAT P-coded | on request |
xxx = cable length in decimeters