DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Cables and connectors overview | B23, pins 3+PE+2+4, 22 A + 25 A, up to 630 V AC / 850 V DC

The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs and extension cables for EtherCAT/Ethernet hybrid cables (ENP) in size B23. In addition to the transmission of EtherCAT/Ethernet, the 6+4-pole mating face offers the possibility of mechanical coding for three different freely selectable voltages. The shown products represent a cross-section of the wide product portfolio.

No. Type Article no.
(6-pin 4.0 mm² and
2.5 mm²)
(1) B23, square flange, straight, short, male+female, pins 5+PE+4, EtherCAT-coded – RJ45 + 6 x open end, 8-pin ZK7321-AZ00-Axxx
(2) B23, square flange, straight, short, female+male, pins 5+PE+4, EtherCAT-coded – RJ45 + 6 x open end, 8-pin ZK7321-AY00-Axxx
(3) B23, square flange, straight, long, male+female, pins 5+PE+4, EtherCAT-coded – RJ45 + 6 x open end, 8-pin ZK7321-CD00-Axxx
(4) B23, square flange, straight, long, female+male, pins 5+PE+4, EtherCAT-coded – RJ45 + 6 x open end, 8-pin ZK7321-CC00-Axxx
(5) B23, flange rear assembly, straight, short, male+female, pins 3+PE+2+4, EtherCAT-coded – RJ45 + 6 x open end, 8-pin ZK7321-BB00-Axxx
(6) B23, flange rear assembly, straight, short, female+male, pins 3+PE+2+4, EtherCAT-coded – RJ45 + 6 x open end, 8-pin ZK7321-BA00-Axxx
(7) B23, flange rear assembly, straight, long, male+female, pins 3+PE+2+4, EtherCAT-coded – RJ45 + 6 x open end, 8-pin ZK7321-CF00-Axxx
(8) B23, flange rear assembly, straight, long, female+male, pins 3+PE+2+4, EtherCAT-coded – RJ45 + 6 x open end, 8-pin ZK7321-CE00-Axxx
(9) B23, flange front assembly, straight, short, male+female, pins 3+PE+2+4, EtherCAT-coded – RJ45 + 6 x open end, 8-pin ZK7321-BD00-Axxx
(10) B23, flange front assembly, straight, short, female+male, pins 3+PE+2+4, EtherCAT-coded – RJ45 + 6 x open end, 8-pin ZK7321-BC00-Axxx
(11) B23, flange front assembly, straight, long, male+female, pins 3+PE+2+4, EtherCAT-coded – RJ45 + 6 x open end, 8-pin ZK7321-CH00-Axxx
(12) B23, flange front assembly, straight, long, female+male, pins 3+PE+2+4, EtherCAT-coded – RJ45 + 6 x open end, 8-pin ZK7321-CG00-Axxx
(13) B23 protection cap, socket/flange, metal, IP67 ZS7300-B002
(14) B23 protection cap, socket/flange, plastic, IP67 ZS7300-B001
(15) B23, plug, straight, male+female, pins 5+PE+4, EtherCAT-coded – B23, plug, straight, female+male, pins 5+PE+4, EtherCAT-coded ZK7321-3637-Axxx
(16) Flange/Panel feed-through for B23 pre-assembled, for fixing the connector, plastic ZB8805-0002
(17) B23 protection cap, plug, plastic, IP67 ZS7300-B003
(18) B23 protection cap, plug, metal, IP67 ZS7300-B004
(19) B23, socket, straight, male+female, pins 3+PE+2+4, EtherCAT-coded – B23, plug, straight, female+male, pins 3+PE+2+4, EtherCAT-coded ZK7321-4037-Axxx

xxx = cable length in decimeters