DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Cables and connectors overview | B17, pins 2+PE+4, 21 A, up to 250 V AC/DC, ENP

The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs and extension cables for EtherCAT/Ethernet hybrid cables (ENP) in size B17. In addition to the transmission of EtherCAT/Ethernet, the 3+4-pole mating face offers the possibility of mechanical coding for 24 V +PE, 230 V AC and for a freely selectable voltage. The shown products represent a cross-section of the wide product portfolio.

control_cabinet_feedthrough_b17_3_g_2-5mm_cables
Control cabinetControl cabinet
1233445678910111213131414141415151516171819
No. Type 3-pin, 1.5 mm²
(1) B17, flange, straight, short, male+female, pins 3+4, square flange, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7206-AH00-Axxx
(2) B17, flange, straight, short, female+male, pins 3+4, square flange, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7206-AG00-Axxx
(3) B17, flange, straight, long, male+female, pins 3+4, square flange, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7206-BL00-Axxx
(4) B17, flange, straight, long, female+male, pins 3+4, square flange, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7206-BK00-Axxx
(5) B17, flange, straight, short, male+female, pins 3+4, rear assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7206-AJ00-Axxx
(6) B17, flange, straight, short, female+male, pins 3+4, rear assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7206-AI00-Axxx
(7) B17, flange, straight, long, male+female, pins 3+4, rear assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7206-BN00-Axxx
(8) B17, flange, straight, long, female+male, pins 3+4, rear assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7206-BM00-Axxx
(9) B17, flange, straight, short, male+female, pins 3+4, front assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7206-AL00-Axxx
(10) B17, flange, straight, short, female+male, pins 3+4, front assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7206-AK00-Axxx
(11) B17, flange, straight, long, male+female, pins 3+4, front assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7206-BP00-Axxx
(12) B17, flange, straight, long, female+male, pins 3+4, front assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7206-BO00-Axxx
(13) Metal protection cap for B17 socket/flange ZS7200-B002
(14) Plastic protection cap for B17 socket/flange ZS7200-B001
(15) B17, plug, straight, male+female, pins 3+4, EtherCAT-coded – B17, plug, straight, female+male, pins 3+4, EtherCAT-coded ZK7206-1819-Axxx
(16) Flange/Panel feed-through for B17 pre-assembled, for fixing the connector, plastic ZB8805-0001
(17) Plastic protection cap for B17 plug ZS7200-B003
(18) Metal protection cap for B17 plug ZS7200-B004
(19) B17, socket, straight, male+female, pins 2+PE+4, EtherCAT-coded – B17, plug, straight, female+male, pins 2+PE+4, EtherCAT-coded ZK7206-2219-Axxx

xxx = cable length in decimeters