DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at automotive testing expo 2023

System-integrated high-end measurement technology with PC-based control

automotive testing expo europe

Optimizes test benches and machinery: System-integrated measurement technology

High-end measurement technology from sensor connection to the cloud: Beckhoff will demonstrate the advantages generated by an end-to-end measurement chain in semi- and fully-automated test benches from June 13 to 15, 2023 at the automotive testing expo in Stuttgart. A DAkkS-certified test institute uses our system-integrated precision measurement technology for fully automatic calibration of multi-dimensional force sensors, and many automotive manufacturers use it in their test benches. Special versions such as a high-voltage measuring terminal ranging up to 1,200 V DC extend the range of applications into testing electric and hybrid powertrains, including batteries. As a technology leader and pioneer in PC-based control that is committed to open technology, our interfaces ensure that existing measurement and test infrastructures can be integrated without a glitch.

We would be delighted to demonstrate the unique advantages of systemintegrated measuring, testing, and automation technology to you live.
We are looking forward to your visit in Hall 10, Booth 1512.

Book your free ticket now.

An integrated solution right up to the cloud: The Beckhoff measuring chain

Optimum interlocking of hardware and software modules provides a complete measuring chain:

  • sensor connection to I/O modules in IP20 and IP67
  • high-performance fieldbus systems: EtherCAT and EtherCAT G
  • on-premises TwinCAT software integrates engineering, PLC, motion control, safety, visualization, communication, and measurement technology
  • control-integrated cloud connection

Learn more

Beckhoff measurement technology: The right device class for every application

  • ELM3xxx series: powerful EtherCAT measurement modules in IP20
  • different product lines and system components for all requirements and all signals to be measured
  • ideal supplement to existing Beckhoff EtherCAT Terminal system
  • also detects process-critical signals for which standard analog technology is not sufficient

Learn more

ELM3002-0205: High-voltage measurement for electromobility and renewable energies

  • highly accurate and reliable measurements up to 1,200 V
  • maximum sampling rate of 50 kSps per channel

Learn more

TF3710: TwinCAT 3 Interface for LabVIEW™

  • optimizes data exchange between LabVIEW™ user level and Beckhoff hardware
  • bidirectional communication between TwinCAT and LabVIEW™
  • TwinCAT data can be streamed, processed and displayed in LabVIEW™
  • LabVIEW™ data can control TwinCAT systems and transfer external measurement signals to TwinCAT

Learn more

Electromobility benefits from PC-based control: TF6771 TwinCAT 3 IoT OCPP combined with EL6761 charge controller terminal

  • a complete communication solution for charging infrastructures
  • Open Charge Point Protocol (OCPP) 1.6 and 2.0.1 have been implemented
  • use cases: charging process, local load management of charging stations and billing via CSMS (Cyber Security Management Systems)
  • vehicle communication via PWM (IEC 61851) and powerline (ISO 15118) with EL6761 charge controller terminal

Learn more

At a glance

Location:
Stuttgart, Germany
Date:
13.06.2023 – 15.06.2023
Beckhoff main stand:
Hall 10, Booth 1512
Opening hours:
Tuesday – Wednesday: 10:00 a.m. – 05:00 p.m.
Thursday: 10:00 a.m. – 03:00 p.m.
Link to exhibition:
www.testing-expo.com/europe
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com