DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at Automation Expo 2024

Automation Expo

Smart automation with PC-based control

This year’s Automation Expo 2024 will focus on the entire spectrum of smart and digital automation for production, including industrial automation, robotics, and Industry 4.0, allowing attendees to delve deeper into the intricacies of cutting-edge automation technology.

Beckhoff will present innovative technology with PC-based control that boosts the efficiency of your machines and systems, e.g. with AI smart product transport solutions. Linear product transport and floating systems will be just two of the items on offer. Explore decentralized control cabinet-free automation, a completely new concept from Beckhoff. A system portfolio of PC- and EtherCAT-based control technology along with solutions for IoT and energy measurement will also be showcased here. See comprehensive technology demonstrations and exciting product innovations at the Beckhoff booth.

The Beckhoff team is looking forward to your visit!

Book your appointment to discuss your application with our experts!

XPlanar: Levitating, contactless, intelligent

  • 2D product transport with 6 degrees of freedom
  • hovering planar movers in several sizes and weight classes

Learn more

MX-System – modular, control cabinet-free automation

  • complete modular system for control cabinet-free automation for almost all sectors
  • waterproof and dustproof design
  • plug-and-play principle saves time and space

Learn more

Vision: Complete, system-integrated machine vision

  • camera, optics, illumination, accessories and software from one supplier
  • EtherCAT connection
  • unique advantages during installation thanks to EtherCAT P for communication and energy
  • an open vision solution for seamless system integration

Learn more

Maximum flexibility: XTS with No Cable Technology (NCT)

  • non-contact, continuous power supply
  • synchronous real-time data transmission to the XTS movers
  • complete NCT hardware integration in the motor module
  • no additional connections or supply lines

Learn more

Electromobility benefits from PC-based control: The EL6761 communication terminal speaks OCPP

  • a complete communication solution for charging infrastructures
  • Open Charge Point Protocol (OCPP) 1.6 and 2.0.1 have been implemented
  • use cases: charging process, local load management of charging stations and billing via CSMS (Cyber Security Management Systems)
  • vehicle communication via PWM (IEC 61851) and powerline (ISO 15118) with EL6761 charge controller terminal

Learn more

At a glance

Location:
Mumbai, India
Date:
21.08.2024 – 24.08.2024
Beckhoff main stand:
Hall 1, Booth B4
Opening hours:
Wednesday – Saturday: 10:00 a.m. – 06:00 p.m.
Link to exhibition:
www.automationindiaexpo.com
Headquarters India
Beckhoff Automation Pvt. Ltd.

Suyog Platinum Tower, 9th Floor
Naylor Road, Off Mangaldas Road
Pune 411001
India

+91-20-6706 4800
info@beckhoff.co.in
www.beckhoff.com/hi-in/

Sales
+91-20-6706 4800
info@beckhoff.co.in