DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

VOS3000 | Lenses

Lenses for up to 2.0 µm pixel size and an image circle diameter of 19.3 mm

VOS3000 lens series
VOS3000 lens series

With its robust and easy-to-mount design, the VOS3000 C-mount lens is ideal for use in harsh industrial automation environments. In addition to being straightforward to adjust, the focus and fixed aperture can be locked easily and precisely using compact screws. The broadband anti-reflection coating ranges from 420 nm to 1050 nm, while the vibration resistance facilitates reliable measurements in the visible and near infrared regions. The VOS3000 is suitable for camera sensors up to a format of 1.2 inches and achieves resolutions of up to 24 megapixels with current image sensors. The focal lengths are adjusted in increments ranging from 16 to 35 mm.

Your selection:
    Loading content ...