DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MS3xxx | Power output

The MS3xxx power outputs distribute the different MX-System voltages to further MX-System stations or also to other systems. The modules each bundle the low voltages 24 V DC and 48 V DC as well as the high voltages 400 V AC and 600 V DC. All voltages are protected by appropriate fuses to meet the requirements of line protection. In the case of low voltages, the voltages can also be switched off. Recording, monitoring and digitization of the output current of the modules have also been implemented.

Your selection:
    Loading content ...