DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AMP8000 | Distributed servo drive system

Products

AMP8000 | Distributed servo drives

AMP8000 | Distributed servo drives

The AMP8000 motors with integrated servo drive for the realization of modular control cabinet free machine concepts.

AMP8500 | Distributed servo drives with increased rotor moment of inertia New

AMP8500 | Distributed servo drives with increased rotor moment of inertia

AMP8500 for the realization of modular control cabinet free machine concepts with high requirements on synchronism and control quality.

AMP8600 | Distributed power supply modules

AMP8600 | Distributed power supply modules

The module enables the supply of power to the AMP8000 distributed servo drives as well as the EtherCAT P Box modules in the highest protection class without a control cabinet.

AMP8800 | Decentralized distribution modules

AMP8800 | Decentralized distribution modules

The distribution module flexibly expands the system by additional connections for the AMP8000 distributed servo drives and the EtherCAT P Box modules in the highest protection class.

AX8830 | Coupling modules

AX8830 | Coupling modules

The coupling modules connect the AMP8000 distributed servo drives to the AX8000 multi-axis servo system in the control cabinet.

Modular design concept for maximum flexibility

The AMP8000 distributed servo drive system opens up new options for modular machine concepts: the AMP8000 integrates the servo drive into the servomotor in a very compact design. By placing the power electronics directly on the machine, the control cabinet only needs to house a single coupling module, which supplies several distributed servo drives with just one cable via a distribution module. A further expansion stage means that zero control cabinet space is required for the drive technology. Whereas the drives are connected to the control cabinet with just one cable with the coupling modules, this connection is completely eliminated when using the AMP8620 power supply module. This all results in significant savings in terms of material, installation space, costs, and installation work.

More compact motors, fewer cables

The EtherCAT P one cable solution forms the universal basis for wiring the distributed servo drive system. EtherCAT P combines communication and power supply in one cable. Only one cable type that is identical for all components is needed to wire the entire AMP8000 servo drive system. The entire system can be cascaded, so that even complex machines with a simple topology structure can be created. The EtherCAT P one cable solution greatly simplifies logistics and minimizes wiring errors. The cable trays to the motor become clearer and the space required in the control cabinet is reduced to a minimum.