DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C6xxx | Control cabinet Industrial PCs

The power packages for demanding tasks

The C66xx Industrial PCs are equipped with processors of the highest performance class – the latest generation Intel® Celeron®, Pentium®, or Core™ i3/i5/i7/i9 – on an ATX motherboard.
The C66xx Industrial PCs are equipped with processors of the highest performance class – the latest generation Intel® Celeron®, Pentium®, or Core™ i3/i5/i7/i9 – on an ATX motherboard.

The C66xx Industrial PCs are equipped with processors of the highest performance class – the latest generation Intel® Celeron®, Pentium®, or Core™ i3/i5/i7/i9 – on an ATX motherboard. The series includes the compact C6640, the universal C6650, and the C6675, which is suitable for long plug-in cards.

Industrial design

All slots in the C6640 and C6650 Industrial PCs can accommodate plug-in cards up to 210 mm long. The C6675 provides 300 W for full-length plug-in cards, such as graphics cards. Graphics and Ethernet adapters are already available on board without occupying a slot. All the PC connections face upward, allowing the connection cables to be fed directly into the wiring duct. The side walls are completely passive and allow the industrial PC to be fitted directly next to other control cabinet devices.

Component accessibility

The C66xx series is designed to make the best possible use of space and allow all of the components to be accessed with ease. The C6640 is the most compact PC with an ATX motherboard, yet still offers convenient access to drives, the memory, and plug-in cards.

Maximum data availability and security

The C66xx Industrial PCs are equipped with an M.2 SSD on the motherboard. The option is also available to install a second M.2 SSD that occupies one plug-in card slot to create a RAID 1 system with two mirrored SSDs. This ensures a high level of data security. A further option is available to order up to two hard disks of up to 4 TB for storing large amounts of data.

Flexible expansion options

The housing design of the C66xx series ensures long-term compatibility with new PC components. The motherboard, processor, memory, and hard disk can all be upgraded over time, while the same housing can be used for years to come.

There is also the option of installing a multi-DVD drive. Holders for the plug-in cards ensure the equipment is not sensitive to impacts and vibrations. The PCs in the C66xx series are supplied with a 100 to 240 V AC full range power supply. For the C6640 and C6650, a 24 V DC power supply is available as an alternative, optionally with UPS, so that an external battery can be connected.

A nameplate is attached to the top of the front cover to provide detailed information about the PC configuration.

The housing design offers plenty of scope for adaptation to the application in question.

Beckhoff Industrial PCs: Cutting-edge technology inside and out

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technological expertise amassed over the decades is now incorporated into every Beckhoff Industrial PC. Their defining feature lies in the use of state-of-the-art components and processors of the highest performance class. Combined with extensive in-house manufacturing capabilities, including motherboard production, long-term component availability, extremely flexible configuration, and customer-specific adaptations, Beckhoff is now positioned as one of the world’s leading industrial PC manufacturers.

Your selection:
    • C6640 | Control cabinet Industrial PC

      CPU type:
      Intel® Celeron®, Intel® Pentium®, Intel® Core™ i3, Intel® Core™ i5, Intel® Core™ i7, Intel® Core™ i9
      Housing/protection rating:
      for control cabinet installation, IP20
      Slots:
      3 PCI Express x1 slots, 3 PCI slots and 1 PCI Express x16 graphic card slot free
      Special feature:
      most compact Industrial PC with ATX motherboard
    • C6650 | Control cabinet Industrial PC

      CPU type:
      Intel® Celeron®, Intel® Pentium®, Intel® Core™ i3, Intel® Core™ i5, Intel® Core™ i7, Intel® Core™ i9
      Housing/protection rating:
      for control cabinet installation, IP20
      Slots:
      3 PCI Express x1 slots, 3 PCI slots and 1 PCI Express x16 graphic card slot free
      Special feature:
      2 removable frames for hard disks and SSDs
    • C6675 | Control cabinet Industrial PC
      Front side

      C6675 | Control cabinet Industrial PC

      CPU type:
      Intel® Celeron®, Intel® Pentium®, Intel® Core™ i3, Intel® Core™ i5, Intel® Core™ i7, Intel® Core™ i9
      Housing/protection rating:
      for control cabinet installation, IP20
      Slots:
      7 for full-length plug-in cards
      Special feature:
      for full-length plug-in cards with up to 300 W in total
    • C6240 | Control cabinet Industrial PC

      CPU type:
      Intel® Celeron®, Intel® Pentium®, Intel® Core™ i3, Intel® Core™ i5, Intel® Core™ i7
      Housing/protection rating:
      for control cabinet installation, IP20
      Slots:
      3 PCI Express x1 slots, 3 PCI slots and 1 PCI Express x16 graphic card slot free