DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C6670 | Industrial server for control cabinet installation

The C6670 and a Beckhoff Control Panel with DVI and USB connection make an ideal combination, representing a powerful platform for machine construction and plant engineering applications with the TwinCAT automation software.

In combination with TwinCAT 3, two Intel® Xeon® processors, each with 8, 12, 16 or 20 cores on one motherboard with two Gigabit Ethernet controllers and a powerful graphics card produce a machine or plant controller that offers computing power for completely new ideas. Apart from the extremely high performance, up to 1024 GB DDR4 RAM and 5 free plug-in card slots are also available for several camera interface cards for video evaluation.

Industrial design

All connections of the industrial server face upwards, so that the connecting cables can be taken directly to the wiring channel. The side walls are completely passive, and allow the industrial server to be fitted immediately next to other control cabinet devices.

Highest data availability and data security

The C6670 features two hard drive removable frames which, together with the on-board RAID controller, form a RAID 1 system with two mirrored hard disks or SSDs. This ensures high data security. Hard disks or SSDs which failed can easily be exchanged during operation.

Flexible expansion options

The device can be equipped with a multi DVD drive. Card holders for the plug-in cards ensure resistance to impacts and vibrations. The C6670 offers convenient access to drives, memory and plug-in cards. The industrial server is supplied with a 100 to 240 V AC full range power supply unit. A type plate is located on the top of the front cover, giving detailed information about the server configuration.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Your selection:
    Loading content ...