Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

PS9000 | Add-on modules

Buffer modules
The buffer modules from the PS9000 series reliably bridge short-term mains power failures of a few milliseconds and thus increase machine and system availability. No control wiring is required for the buffer modules. They can be added in any place in parallel with the load circuit. The buffer modules are used for different purposes:

  • supply of direct current for bridging the failure of DC power supply systems
  • extension of the hold-up time after failure of the mains voltage
  • short-term supply of an additional peak current that lies above the nominal current of the power supply


Maintenance-free electrolytic capacitors are used to store the energy; these can be used even in ambient temperatures of up to +70°C. Buffer modules can be connected in parallel in order to provide more current or to further increase the hold-up time.

Redundancy modules
The redundancy modules from the PS9400 series are used to set up a redundant, fail-safe supply network. In a redundant system, two or more network devices are connected in parallel and decoupled by one or more redundancy modules. The decoupling of the power supplies prevents a short circuit on the output side in a power supply from short-circuiting the output voltage. As a result, reliable system availability is guaranteed, thus considerably increasing machine and plant availability. The modules use the efficient MOSFET technology for decoupling, which reduces the voltage drop and thus only generates small losses.

DC/DC converters
The DC/DC converters in the PS9700 series convert the DC voltage supplied at the input into an unearthed, stabilized, electrically isolated SELV/PELV output voltage. They are used, for example, to supply loads with a regulated and stable DC voltage over long distances. Voltage drops or voltage interruptions can actively be avoided by refreshing and stabilizing the voltage. Electrical isolation helps to prevent interference, increase system reliability, and enable independent, isolated systems to be set up and supplied. DC/DC converters are ideal for applications with battery-powered devices: as the output voltage of the batteries is dependent on their level of charge, the DC/DC converters compensate for the fluctuating DC voltage accordingly.

Your selection:
    • PS9011-2420-0001 | Buffer module PS9000; output: 24 V DC, 20 A, 200 ms; input: 24 V DC

      PS9011-2420-0001 | Buffer module PS9000; output: 24 V DC, 20 A, 200 ms; input: 24 V DC

      Input voltage:
      DC 24 V
      Output voltage:
      22.5 V/Vin - 1 V
      Output current:
      20 A
      Buffer time:
      min. 200 ms (22.5 V; 20 A)
      Dimensions (W x H x D):
      64 mm x 124 mm x 102 mm
    • PS9011-2440-0000 | Buffer module PS9000; output: 24 V DC, 40 A, 160 ms; input: 24 V DC

      PS9011-2440-0000 | Buffer module PS9000; output: 24 V DC, 40 A, 160 ms; input: 24 V DC

      Input voltage:
      DC 24 V
      Output voltage:
      22.5 V/Vin - 1 V
      Output current:
      40 A
      Buffer time:
      min. 160 ms (22.5 V; 40 A)
      Dimensions (W x H x D):
      64 mm x 124 mm x 142 mm
    • PS9031-4820-0001 | Buffer module PS9000; output: 48 V DC, 20 A, 100 ms; input: 48 V DC

      PS9031-4820-0001 | Buffer module PS9000; output: 48 V DC, 20 A, 100 ms; input: 48 V DC

      Input voltage:
      DC 48 V
      Output voltage:
      45 V/Vin - 2 V
      Output current:
      20 A
      Buffer time:
      min. 100 ms (45 V; 20 A)
      Dimensions (W x H x D):
      64 mm x 124 mm x 102 mm
    • PS9401-2420-0000 | MOSFET redundancy module PS9400; input: 12…28 V DC, 2 x 10 A; output: 12…28 V DC, 1 x 20 A

      PS9401-2420-0000 | MOSFET redundancy module PS9400; input: 12…28 V DC, 2 x 10 A; output: 12…28 V DC, 1 x 20 A

      Input voltage:
      DC 12…28 V
      Input current:
      2 x 0…10 A
      Output current:
      0…20 A
      Output current 5 s:
      20…32.5 A
      Dimensions (W x H x D):
      32 mm x 124 mm x 117 mm
    • PS9401-2440-0000 | MOSFET redundancy module PS9400; input: 12…28 V DC, 2 x 20 A; output: 12…28 V DC, 1 x 40 A

      PS9401-2440-0000 | MOSFET redundancy module PS9400; input: 12…28 V DC, 2 x 20 A; output: 12…28 V DC, 1 x 40 A

      Input voltage:
      DC 12…28 V
      Input current:
      2 x 0…20 A
      Output current:
      0…40 A
      Output current 5 s:
      40…65 A
      Dimensions (W x H x D):
      36 mm x 124 mm x 127 mm
    • PS9421-4840-0000 | MOSFET redundancy module PS9400; input: 24…56 V DC, 2 x 20 A; output: 24…56 V DC, 1 x 40 A

      PS9421-4840-0000 | MOSFET redundancy module PS9400; input: 24…56 V DC, 2 x 20 A; output: 24…56 V DC, 1 x 40 A

      Input voltage:
      DC 24…56 V
      Input current:
      2 x 20 A
      Output current:
      0…40 A
      Output current 5 s:
      40…65 A
      Dimensions (W x H x D):
      46 mm x 124 mm x 127 m
    • PS9711-2410-0000 | DC/DC converter PS9700; output: 24 V DC/10 A; input: 18…35 V DC

      PS9711-2410-0000 | DC/DC converter PS9700; output: 24 V DC/10 A; input: 18…35 V DCNew

      Input voltage:
      24 V DC (-25%/+46%)
      Input current:
      10.5 A
      Output voltage:
      24 V DC
      Output current:
      10 A
      Dimensions (W x H x D):
      42 mm x 124 mm x 117 mm
    • PS9731-2410-0000 | DC/DC converter PS9700; output: 24 V DC/10 A; input: 36…60 V DC

      PS9731-2410-0000 | DC/DC converter PS9700; output: 24 V DC/10 A; input: 36…60 V DCNew

      Input voltage:
      48 V DC (±25 %)
      Input current:
      5.4 A
      Output voltage:
      24 V DC
      Output current:
      10 A
      Dimensions (W x H x D):
      42 mm x 124 mm x 117 mm
    • PS9771-2440-0000 | DC/DC converter PS9700; output: 24 V DC/40 A; input: 475…750 V DC

      PS9771-2440-0000 | DC/DC converter PS9700; output: 24 V DC/40 A; input: 475…750 V DCNew

      Input voltage:
      475…750 V DC (-32.6%/+7%)
      Input current:
      2.2…1.4 A
      Output voltage:
      24 V DC
      Output current:
      40 A
      Dimensions (W x H x D):
      110 mm x 124 mm x 127 mm