Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ELxxxx-0090 | EtherCAT Terminals, TwinSAFE SC

The TwinSAFE SC technology (TwinSAFE Single Channel) enables the use of standard signals for safety tasks in any networks of fieldbuses.

The data of the TwinSAFE SC components are transferred via a TwinSAFE protocol to the TwinSAFE Logic, where they can be used in the context of safety-relevant applications. Detailed examples for the correct application of the TwinSAFE SC components and the respective normative classification, which were confirmed/calculated by TÜV SÜD, can be found in the TwinSAFE application manual.

Typical application scenarios for analog value processing with TwinSAFE SC using two different measurement methods are:

  • speed monitoring: drive with safety function (e.g. STO) and sin/cos encoder with EL5021-0090
  • temperature measurement: thermocouple type K with EL3312 and Pt1000 measuring resistance with EL3214-0090
  • level measurement: ultrasonic sensor (0…10 V) with EP3174-0092 and level probe (4…20 mA) with EL3152
  • pressure measurement: pressure sensor (IO-Link interface) with EL6224 and a pressure sensor (4…20 mA) with EL3124-0090
  • monitoring of lifting devices, slack cable detection and overload: SG sensors on the guide pulleys with EL3356-0090 and EL3751

The combination of ELX terminals with the TwinSAFE SC technology additionally represents a highly compact solution for applications with requirements for intrinsically safe signal transmission and functional safety. The ELX terminals with TwinSAFE SC thus enable the direct connection of intrinsically safe field devices up to zone 0/20.

Your selection:
    • EL3124-0090 | EtherCAT Terminal, 4-channel analog input, current, 4…20 mA, 16 bit, differential, TwinSAFE SC

      EL3124-0090 | EtherCAT Terminal, 4-channel analog input, current, 4…20 mA, 16 bit, differential, TwinSAFE SC

      Channels:
      4
      Signal resolution (analog):
      16 bit
    • EL3174-0090 | EtherCAT Terminal, 4-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, TwinSAFE SC

      EL3174-0090 | EtherCAT Terminal, 4-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit, TwinSAFE SC

      Channels:
      4
      Signal resolution (analog):
      16 bit
    • EL3214-0090 | EtherCAT Terminal, 4-channel analog input, temperature, RTD (Pt100), 16 bit, 3-wire connection, TwinSAFE SC

      EL3214-0090 | EtherCAT Terminal, 4-channel analog input, temperature, RTD (Pt100), 16 bit, 3-wire connection, TwinSAFE SC

      Channels:
      4
      Signal resolution (analog):
      16 bit
    • EL3314-0090 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 16 bit, TwinSAFE SC

      EL3314-0090 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 16 bit, TwinSAFE SC

      Channels:
      4
      Signal resolution (analog):
      16 bit
    • EL3356-0090 | EtherCAT Terminal, 1-channel analog input, measuring bridge, full bridge, 24 bit, high-precision, TwinSAFE SC

      EL3356-0090 | EtherCAT Terminal, 1-channel analog input, measuring bridge, full bridge, 24 bit, high-precision, TwinSAFE SC

      Channels:
      1
      Signal resolution (analog):
      24 bit
    • EL5001-0090 | EtherCAT Terminal, 1-channel encoder interface, SSI, TwinSAFE SC

      EL5001-0090 | EtherCAT Terminal, 1-channel encoder interface, SSI, TwinSAFE SC

      Category/version:
      position measurement
      Channels:
      1
      Type/signal:
      SSI
    • EL5021-0090 | EtherCAT Terminal, 1-channel encoder interface, SinCos, 1 VPP, TwinSAFE SC

      EL5021-0090 | EtherCAT Terminal, 1-channel encoder interface, SinCos, 1 VPP, TwinSAFE SC

      Category/version:
      position measurement
      Channels:
      1
      Type/signal:
      Sin/Cos 1 VPP
    • EL5032-0090 | EtherCAT Terminal, 2-channel encoder interface, EnDat® 2.2, TwinSAFE SC

      EL5032-0090 | EtherCAT Terminal, 2-channel encoder interface, EnDat® 2.2, TwinSAFE SC

      Category/version:
      position measurement
      Channels:
      2
      Type/signal:
      EnDat® 2.2
    • EL5101-0090 | EtherCAT Terminal, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, TwinSAFE SC

      EL5101-0090 | EtherCAT Terminal, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, TwinSAFE SC

      Category/version:
      position measurement
      Channels:
      1
      Type/signal:
      counter/speed indicator, incremental
    • EL5151-0090 | EtherCAT Terminal, 1-channel encoder interface, incremental, 24 V DC HTL, 100 kHz, TwinSAFE SC

      EL5151-0090 | EtherCAT Terminal, 1-channel encoder interface, incremental, 24 V DC HTL, 100 kHz, TwinSAFE SC

      Category/version:
      position measurement
      Channels:
      1
      Type/signal:
      counter/speed indicator, incremental
    • EL6224-0090 | EtherCAT Terminal, 4-channel communication interface, IO-Link, master, TwinSAFE SC

      EL6224-0090 | EtherCAT Terminal, 4-channel communication interface, IO-Link, master, TwinSAFE SC

      Channels:
      4
      Communication:
      EtherCAT, IO-Link, Master/Controller/Client
      Connection method (signal):
      direct plug-in technique/push-in
    • ELX3152-0090 | EtherCAT Terminal, 2-channel analog input, current, 0/4…20 mA, 16 bit, single-ended, Ex i, TwinSAFE SC

      ELX3152-0090 | EtherCAT Terminal, 2-channel analog input, current, 0/4…20 mA, 16 bit, single-ended, Ex i, TwinSAFE SC

      Channels:
      2
      Signal resolution (analog):
      16 bit
      TwinSAFE SC:
      yes
    • ELX3202-0090 | EtherCAT Terminal, 2-channel analog input, temperature, RTD (Pt100), 16 bit, Ex i, TwinSAFE SC

      ELX3202-0090 | EtherCAT Terminal, 2-channel analog input, temperature, RTD (Pt100), 16 bit, Ex i, TwinSAFE SC

      Channels:
      2
      Signal resolution (analog):
      16 bit
      TwinSAFE SC:
      yes
    • ELX3204-0090 | EtherCAT Terminal, 4-channel analog input, temperature, RTD (Pt100), 16 bit, Ex i, TwinSAFE SC

      ELX3204-0090 | EtherCAT Terminal, 4-channel analog input, temperature, RTD (Pt100), 16 bit, Ex i, TwinSAFE SC

      Channels:
      4
      Signal resolution (analog):
      16 bit
      TwinSAFE SC:
      yes
    • ELX3312-0090 | EtherCAT Terminal, 2-channel analog input, temperature, thermocouple, 16 bit, Ex i, TwinSAFE SC

      ELX3312-0090 | EtherCAT Terminal, 2-channel analog input, temperature, thermocouple, 16 bit, Ex i, TwinSAFE SC

      Channels:
      2
      Signal resolution (analog):
      16 bit
      TwinSAFE SC:
      yes
    • ELX3314-0090 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 16 bit, Ex i, TwinSAFE SC

      ELX3314-0090 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 16 bit, Ex i, TwinSAFE SC

      Channels:
      4
      Signal resolution (analog):
      16 bit
      TwinSAFE SC:
      yes
    • ELX3351-0090 | EtherCAT Terminal, 1-channel analog input, measuring bridge, full bridge, 24 bit, Ex i, TwinSAFE SC

      ELX3351-0090 | EtherCAT Terminal, 1-channel analog input, measuring bridge, full bridge, 24 bit, Ex i, TwinSAFE SC

      Channels:
      1
      Signal resolution (analog):
      24 bit
      TwinSAFE SC:
      yes
    • ELX5151-0090 | EtherCAT Terminal, 1-channel encoder interface, incremental, NAMUR, Ex i, TwinSAFE SC

      ELX5151-0090 | EtherCAT Terminal, 1-channel encoder interface, incremental, NAMUR, Ex i, TwinSAFE SC

      Category/version:
      position measurement
      Channels:
      1
      Type/signal:
      counter/speed indicator, NAMUR, incremental